What are you looking for?
System Design (SystemVue) Virtual Test Bench (VTB)
Starting with Advanced Design System (ADS) 2021, Verification Test Bench (VTB) is called Virtual Test Bench (VTB) and also supports multiple System Design (SystemVue) VTB release versions.
System Design (SystemVue) Virtual Test Bench (VTB) is an add-on that provides preconfigured test benches to ADS circuit designers. It helps them, during all the design phases (sizing/design/verification), to ensure that the key figures of merits of their designs such as EVM or BER, meet the specifications of modern wireless communications.
System Design (SystemVue) VTBs boast a wide variety of standards:
- 3G/4G/5G/5GNR
- NBIoT
- Radar
- WLAN11ac/ad/ax
- Application-driven testbenches like Digital Pre-Distortion.
The VTB components provide signal generation terminals (where the DUT input needs to be connected) and signal analysis terminals (where the DUT output needs to be connected). The generated signals are real world complex modulated waveforms that are wireless standard compliant. Signal generation and analysis is done by the System Design (SystemVue) Data Flow simulation engine.
Note: System Design (SystemVue) VTBs includes virtual test benches from all previously released ADS versions.
System Requirements
- For SystemVue 2026, refer to System Design (SystemVue) 2026 System Requirements.
Advanced Design System (ADS) and System Design (SystemVue) Compatibility
The following table lists the compatible versions of ADS and SystemVue.
| Advanced Design System (ADS) Version | System Design (SystemVue) VTB Version |
|---|---|
| - 2023 | - 2022 Update 0.2 |
| - 2023 Update 1.0 | - 2022 Update 0.2 |
| - 2023 Update 2.0 | - 2023 |
| - 2024 | - 2023 Update 0.1 |
| - 2024 Update 1.0 | - 2023 Update 0.1 |
| - 2024 Update 2.0 | - 2023 Update 0.1 |
| - 2025 | - 2024 Update 1.0 |
| - 2025 Update 1.0 | - 2024 Update 1.0 |
| - 2025 Update 2.0 | - 2024 Update 2.0 |
| - 2026 | - 2024 Update 2.0 |
| - 2026 Update 1.0 | - 2025 Update 1.0 |
| - 2026 update 2.0 | - 2025 Update 1.0 |
| - 2027 | - 2025 Update 1.0 |
| - 2027 Update 1.0 | - 2026 |
VTB Installer
| Platform | Filename | Downloads | Size | SHA 256 |
|---|---|---|---|---|
| Windows 64-bit | SystemVueVTB_2026_RC4_win_x64.exe | Download | 1.21GB | b581fcd35318c1447b4573e6a75219cf27994da bf0448254eb5cf0fa550Ư771 |
| Linux 64-bit | SystemVueVTB_2026_shp_lin_x64.tar.gz | Download | 8,25,002 KB | 7CEA9A4EED5249A49D7BFD7DA5860FC74CE75C5CDE675B1698547ADED404ED3F |
Documentation
Install VTB
From Advanced Design System (ADS) 2021, VTB functionality is available as a separate add-on. You need to download the installation package and install it along with your ADS instance.
On Windows
After the download, run the VTB installer, and follow the instructions.
On Linux
- After the download, unzip or untar the installer file using the command tar -xvf to any folder (for example, XYZ)
- Set the environment variable SYSTEMVUE_INSTALLATION_DIRS to "XYZ/SystemVueVTB/version "
Where, version is the supported VTB release version. For example, 2024 Update 2.0
Return to the Advanced Design System (ADS) Software downloads page.