Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
RF Instruments
Keysight offers a range of RF instruments that deliver tremendous value, balancing excellent performance with affordable pricing. And, with our network of Keysight Authorized Distibutors, you have easy access to this large selection of off-the-shelf T&M instruments. It’s the best of both worlds: Keysight’s measurement expertise and product breadth combined with speed, convenience and same-day shipping from our distribution partners. It’s never been easier to get the right instrument in the right hands, right away.
To find a Keysight Authorized Distributor nearest you see:
www.keysight.com/find/distributors
Signal Generators
N9310A Signal Generator
N5181B MXG Signal Generator
N5171B EXG Signal Generator
Network Analyzers
E5061B ENA Series Network Analyzer
E5063A ENA Series Network Analyzer
N9914A FieldFox RF Analyzer, 6.5 GHz
Signal/Spectrum Analyzers and Software
N9340B 3 GHz Handheld Spectrum Analyzer
N9342C 7 GHz HH Spectrum Analyzer
N9343C 13.6 GHz HH Spectrum Analyzer
N9344C 20 GHz HH Spectrum Analyzer
N9320B RF Spectrum Analyzer
N9322C RF Spectrum Analyzer
N9000A CXA Signal Analyzer
N9000B CXA Signal Analyzer
N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI
N6141C EMI Measurement Application, Multi-Touch UI
N9071C GSM / EDGE / Evo Measurement Application, Multi-Touch UI
N9914A FieldFox RF analyzer, 6.5 GHz
Power Meters and Sensors
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz
N1912A P-Series Dual Channel Power Meter
U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor
U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor
Accessories
Y1800A RF education solution
Y1801A RF education solution
N9311X RF test accessories
87104C Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
87106B Multiport Coaxial Switch, DC to 20 GHz, SP6T
87104D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP4T
87106D Multiport Electromechanical Coaxial Switch, DC to 40 GHz, SP6T
U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T
U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T
U9397C FET Solid State Switch, 300 kHz to 18 GHz, SPDT
P9402C PIN Solid State Switch, 100 MHz to 18 GHz, SPDT
P9404A PIN Solid State Switch, 100 MHz to 8 GHz, SPDT
J7211B Attenuation Control Unit, DC to 18 GHz, 0 to 121 dB, 1 dB step
J7211C Attenuation Control Unit, DC to 26.5 GHz, 0 to 101 dB, 1 dB step
J7204B Multi-Channel Attenuation Control Unit (4-channels), DC to 18 GHz, 0 to 121 dB, 1 dB Step
J7205A Multi-Channel Attenuation Control Unit (5-channels), DC to 6 GHz, 0 to 121 dB, 1 dB Step
8494H Programmable Attenuator, 18 GHz, 11 dB, 1dB steps
8496H Programmable Attenuator, 18 GHz, 110dB, 10 dB steps
8495B Manual Step Attenuator, DC to 18 GHz; 0 to 70 dB; 10 dB steps
8490D Coaxial Fixed Attenuator, DC to 50 GHz
83051A Microwave System Amplifier, 45 MHz to 50 GHz
N4985A System Amplifiers
U7227A USB Preamplifier, 10 MHz to 4 GHz
U7227C USB Preamplifier, 100 MHz to 26.5 GHz
87405C Preamplifier, 100 MHz to 18 GHz
U1818A Active Differential Probe, 100 kHz to 7 GHz
U1818B Active Differential Probe, 100 kHz to 12 GHz
N9355B Power Limiter, 0.01 to 18 GHz
11636B Power Divider, DC to 26.5 GHz
N9398C DC Block, 50 kHz to 26.5 GHz
11713B Attenuator/Switch Driver
11713C LXI-Compliant Attenuator/Switch Driver
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility