Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Device Modeling (IC-CAP) 2020 Update 2.1
PathWave Device Modeling (IC-CAP) 2020 Update 2.1 includes AFS simulator support, CSV data import/export, New Python module structure and bug fixes.
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux 64-bit | iccap_2020_update2.1_linux_x64.tar | Download | 1,181,116,006 bytes (1.10 GB) |
Linux 32-bit | iccap_2020_update2.1_linux_x86.tar | Download | 1,105,954,079 bytes (1.03 GB) |
Windows 64-bit | iccap_2020_update2.1_win_x64.exe | Download | 1,213,328,261 bytes (1.13 GB) |
Windows 32-bit | iccap_2020_update2.1_win_x86.exe | Download | 1,127,428,915 bytes (1.05 GB) |
Note: PathWave Device Modeling (IC-CAP) 2020 Update 2.1 is a full installer. If you have already installed PathWave Device Modeling (IC-CAP) 2020 Update 2.0 on Windows platform, you would need to uninstall it before installing PathWave Device Modeling (IC-CAP) 2020 Update 2.1.
Please see the Release Notes (PDF, 260 KB) for a description of the new features, fixes and more details.
Return to the PathWave Device Modeling (IC-CAP) Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility