Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight handheld testing solutions deliver portable, easy-to-use tools for verifying network coverage, service quality, and user experience on-site. They empower field teams to troubleshoot problems quickly and validate network performance where it matters most, from urban streets to remote locations. With support for the latest 5G New Radio, LTE, and IoT technologies, these solutions help ensure consistent service delivery while keeping operations agile and efficient. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Use as standalone tools for spot checks or integrate into larger testing campaigns for comprehensive network validation.
Assess end-to-end service quality under real-world conditions, capturing how subscribers experience the network.
Evaluate performance across 5G New Radio, LTE, and IoT networks with support for diverse services and deployments.
Identify and address coverage gaps, quality issues, and connectivity problems directly in the field for faster resolution.
NTH50047B
Nemo Handy is an Android application that enables measuring wireless diagnostics information of air interface and mobile application QoS and QoE.
Full measurement functionality with new commercial smartphones
The handheld drive test tool, Nemo Handy, is highly suitable for performing measurements both outdoors and in busy and crowded indoor spaces while being simultaneously used as a regular mobile phone. Nemo Handy provides you with the best real-time measurement visualization on the handheld market.
In addition to a rich variety of real-time displays, all RF and signaling data is logged to the phone’s internal storage. Log files are made available in Nemo File Format which allows easy post-processing with Nemo Analyze or third-party post-processing tools.
Nemo Handy is supported on the latest Android-based terminals, such as Samsung Galaxy S24. Nemo Handy supports the measuring and monitoring of 5G NR, 5G NR NSA/SA, 5G Carrier Aggregation, LTE/LTE-A, legacy technologies from 2G to 4G, WiFi, and WiFi6 wireless networks, and mobile application QoS/QoE. Nemo Handy enables testing of the latest technologies like VoLTE and Carrier Aggregation. Nemo Handy features include POLQA voice quality testing, PEVQ-S video streaming quality testing, indoor measurements, forcing features, YouTube video streaming, and live map support with BTS icons. Nemo Handy provides you with the best real-time measurement visualization on the handheld market. Nemo Handy offers full application-level metrics on voice calls, voice quality, FTP/HTTP data transfers, TWAMP (including one-way latency calculation), iPerf, HTML browsing, Google Drive, YouTube streaming, Facebook testing, LinkedIn testing, Instagram testing, Dropbox testing, Viber testing, WhatsApp testing, Zalo testing, Fast.com data testing, BiP testing, email testing, SMS and MMS messaging, and ping.
NTG10060A
Nemo Intelligent Device Interface is a revolutionary device control solution for 5G NR and LTE-A QoS and QoE measurements.
Customers require the ability to reliably verify the 5G NR promise of gigabit speed and millisecond latency from the end-user perspective using the latest commercial devices. In 5G NR, massive MIMO and beamforming use high-gain directional antenna arrays, which requires the use of the smartphone’s own unmodified antennas in order to measure true QoE from the end-user perspective. With Nemo Intelligent Device Interface, this is now possible, speeding up the time-to-market of your 5G NR devices, services, and networks.
Nemo Intelligent Device Interface is a revolutionary device control solution for 5G NR and LTE-A QoS and QoE measurements. Nemo Intelligent Device Interface can be used together with our drive test and benchmarking tools Nemo Outdoor, Nemo Backpack Pro, and Nemo Network Benchmarking Solution (NBM).
Nemo Intelligent Device Interface offers a future-proof solution with an easy upgrade path for new devices. With Nemo Intelligent Device Interface, you can perform true benchmarking, drive test, and QoE measurements using the unmodified antennas of real consumer devices. It is easily expandable from a single handheld unit to a large-scale benchmarking system providing significant CAPEX savings as the same modules and accessories can be reused over years, for several phone models.
Nemo Intelligent Device Interface brings existing drive testing and benchmarking systems to the 5G NR era. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR, considering the unique characteristics of each technology.
Nemo Intelligent Device Interface collects KPIs from the services that the end-users are using. With the Nemo Intelligent Device Interface, you can test, for example, the voice quality of OTT services with any device that supports analog or Bluetooth audio.
The reliable Nemo Intelligent Device Interface offers a wide range of flexible mounting options for drive testing, from a window-mountable lightweight rack to a sturdy thermo-controlled casing that can be mounted outside the test vehicle. Uniform RF and thermal conditions for all smartphones ensure comparable test results.
For more information about Nemo RF Network Solutions, please visit Keysight Nemo Wireless Network Solutions.
NTH50044B
Nemo IoT Meter is a handheld measurement tool for verifying IoT service quality at customer premises. It ensures NB-IoT and LTE-M network coverage and quality.
Nemo IoT Meter is an easy-to-use handheld measurement tool for verifying IoT service quality at customer premises. Nemo IoT Meter can be used in industrial environments to verify coverage and end-to-end connection quality for IoT device installations. Ideal for technicians installing IoT probes and sensors, it runs on a regular Android-based smartphone and is connected through an NB-IoT or LTE-M dongle. With Nemo IoT Meter, you can easily check IoT network coverage and connection, and create an intelligible report of the performed measurements.
Log files are made available in Nemo File Format that allows easy post-processing with Nemo Analyze, Nemo WindCatcher, or third-party post-processing tools.
By performing active field measurements with Keysight’s handheld IoT measurement solutions, installation companies and operators’ technical and sales staff can now validate that networks meet set requirements, reliable IoT services are offered to end customers for their IoT applications, and onsite installations will be successful. Nemo IoT Meter enables network operators and service providers to actively test networks in the field, ensuring the coverage and service quality of networks in mission-critical and consumer-based IoT applications, accelerating installations and speeding time-to-revenue.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Handheld drive testing employs compact, portable devices that integrate multiple network measurement capabilities into a single unit. Unlike traditional vehicle-based testing, which relies on larger setups installed in cars equipped with various measurement instruments, handheld testing provides greater flexibility and mobility. Field engineers can carry these devices inside or outside vehicles, allowing them to perform testing not only while driving but also on foot in areas where vehicle access is limited or impossible.
This capability makes handheld testing particularly valuable for capturing data in urban canyons, indoor environments, pedestrian zones, and narrow streets where bulky equipment would be impractical or ineffective. The combination of portability and multi-mode measurement enables a more thorough assessment of mobile network performance across diverse real-world scenarios.
Handheld testing devices support a broad range of cellular technologies, such as 5G New Radio, 4G Long Term Evolution, 3G, and sometimes even legacy 2G systems. They collect both active measurements, where the device initiates calls, data sessions, or handovers, and passive measurements that monitor network signals without affecting user services. These devices provide real-time data on key parameters, including signal strength, signal quality, data throughput, latency, call setup success, and handover performance across multiple frequency bands.
By capturing measurements for several technologies simultaneously, handheld testing analyzes network coexistence, inter-technology handovers, and coverage overlap. This comprehensive visibility is essential for optimizing network resources, improving user experience, and planning upgrades or new deployments in multi-technology environments.
Handheld testing tools combine portability, ease of use, and powerful measurement capabilities. They allow engineers to perform drive tests on roads and walk tests in pedestrian areas, indoor venues, or difficult-to-access locations without the need for bulky equipment. Integrated global positioning system (GPS) ensures accurate location tagging, while real-time visualization and data logging streamline field operations. This flexibility reduces setup time, improves operational efficiency, and ensures more comprehensive mobile network performance data.
Operators typically choose handheld drive testing in scenarios where flexible and detailed measurements are necessary. This includes dense urban areas with narrow streets and high pedestrian traffic, indoor venues such as shopping malls or stadiums, and other hard-to-reach locations where vehicle access is limited or impossible. Handheld testing is also ideal for validating indoor coverage, conducting site acceptance for small cells or distributed antenna systems, and troubleshooting specific performance issues that affect users in localized environments.
While traditional vehicle-based drive tests provide broad coverage and high-speed measurement over larger areas, handheld testing complements this by filling in measurement gaps and delivering detailed, location-specific insights. Combining both approaches enables operators to gain a holistic understanding of network quality and user experience.