35+ years proven; supports large models with up to 32 cores (Windows) / 64 cores (Linux) for fast turnaround.
Simulate dosing, filling, solidification, ejection, trimming, quenching, and distortion in one integrated workflow.
Includes aluminum/magnesium alloys with COMPUTHERM thermo data, plus die casting machine-linked piston motion.
Single-model approach eliminates the need for multiple tools for filling, solidification, cooling, and FE stress.
Accurate cavity-filling predictions, vent performance insights, and back-pressure evaluation.
Model cooling channels, thermal cycling, piston behavior, and die fatigue life for long-term tooling reliability.
What are you looking for?