What are you looking for?
TrueIR Analysis and Reporting Tool
Import, analyze, edit and present your thermal images to your clients swiftly with TrueIR Analysis and Reporting Tool. With this PC software, you could change color settings and corrective parameters, add color alarm, or pick and choose any of the six measurement analysis tools or diagrams to help you present your findings to your customers clearly.
This software now supports synchronization of IR images for temperature trending analysis. On top of that, there is a special feature to create custom color palettes that are suitable for your applications.
| Release Date | Version | Version Description |
|---|---|---|
| 2016-09-23 | 2.0 | TrueIR Analysis and Reporting Tool with video recording feature for U5850A Series thermal imagers (Firmware version 1.30 and above). |
| Release Date | Version |
|---|---|
| 2016-09-23 | 2.0 |
| Version Description |
|---|
| TrueIR Analysis and Reporting Tool with video recording feature for U5850A Series thermal imagers (Firmware version 1.30 and above). |
TrueIR Analysis and Reporting Tool, for use with U5850 series TrueIR thermal imagers.
How to Download
Download the software zip file, unzip and save the file in PC.
How to Install
Click on the software application file for automated installation.
To install Firmware version 1.30 and above click https://www.keysight.com/main/software.jspx?ckey=2517479&lc=eng&cc=US&nid=-32903.1090751&id=2517479
Learn how to stream and record video with Keysight thermal imager in Youtube https://www.youtube.com/watch?v=I--2OS4PG_w
Note:
- Make sure the USB Mode is set to “Data Streaming” in your thermal imager setting to enable the video streaming and recording feature.
- You need administrator right to install the software. If you encountered this problem, right-click on the installer and choose “Run as administrator”.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 32-bit and 64-bit
- Windows 8.1 32-bit and 64-bit
- Windows 8 32-bit and 64-bit
- Windows 7 32-bit and 64-bit
Prerequisites
Hardware Requirements:
Processor: 1.6 GHz or higher
Screen resolution: 1024×768 and above
Available RAM: 4 GB and above
Hard disk space: 10 GB free disk space at runtimeSoftware Requirements:
Microsoft .NET Framework Runtime version 4.0
Microsoft Office Microsoft Office 2007 SP3 and above
Supported Instruments
- U5855A, U5856A, U5857A (Firmware version 1.30 and above).
TrueIR Analysis and Reporting Tool, for use with U5850 series TrueIR thermal imagers.
How to Download
Download the software zip file, unzip and save the file in PC.
How to Install
Click on the software application file for automated installation.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8.1 32-bit and 64-bit[1]
- Windows 8 32-bit and 64-bit[1]
- Windows 7 32-bit and 64-bit[1]
Prerequisites
Hardware Requirements:
Processor: 1.6 GHz or higher
Screen resolution: 1024×768 and above
Available RAM: 4 GB and above
Hard disk space: 10 GB free disk space at runtimeSoftware Requirements:
Microsoft .NET Framework Runtime version 4.0
Microsoft Office Microsoft Office 2007 SP3 and above
Supported Instruments
- U5855A,U5856A,U5857A
TrueIR Analysis and Reporting Tool, for use with U5855A TrueIR thermal imager.
How to Download
Download the software zip file, unzip and save the file in PC.
How to Install
Click on the software application file for automated installation.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8 32-bit and 64-bit[1]
- Windows 7 32-bit and 64-bit[1]
- [1] The 64-bit support has a 32-bit application running on a WOW64 (Windows-on-Windows 64-bit) emulator.
Prerequisites
Hardware Requirements:
Processor: 1.6 GHz or higher
Screen resolution: 1024×768 and above
Available RAM: 4 GB and above
Hard disk space: 10 GB free disk space at runtimeSoftware Requirements:
Microsoft .NET Framework Runtime version 4.0
Microsoft Office Microsoft Office 2007 SP3 and above
Supported Instruments
- U5855A
TrueIR Analysis and Reporting Tool, for use with U5855A TrueIR thermal imager
How to Download
Download the software and save the file in PC.
How to Install
Click on the software application file for automated installation.
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
Hardware Requirements:
Processor 1.6 GHz or higher
Screen resolution 1024×768 and above
Available RAM 4 GB and above
Hard disk space 10 GB free disk space at runtimeSoftware Requirements:
Microsoft .NET Framework Runtime version 4.0
Microsoft Office Microsoft Office 2007 SP3 and above
Supported Instruments
- U5855A