Software Release Date: November 2004
5DX System Requirements: Series II/2, Series 3 & Series 5000
Controller Requirements: 1GHz IPC & 2.8GHz IPC
Operating System: Windows XP Professional Service Pack 1
Software Requirements: 8.2.3

The Keysight 5DX 8.2.4 software patch contains changes to 5DX software that enable the use of Windows XP Service Pack 2. This is a not a complete 5DX installation. The 5DX must already have XP and 5DX 8.2.3 software installed before installing this patch. Also included in the patch is a fix for an internal error cause by incorrect reading of exclusion zone (NDF) files. The TDW does not require this patch in order to load SP2.

Installation Instructions:

5DX 8.2.4 must be installed on the Keysight 5DX prior to installation of Service Pack 2. If 8.2.4 is not installed and Service Pack 2 is used, the Keysight 5DX will not function properly and will cause unnecessary system down time. Prior to downloading and installing Service Pack 2 from Microsoft:

  1. Read the 5DX 8.2.4 Install Instructions. This document guides you through the installation of the 8.2.4 patch.
  2. Download and install the 5DX 8.2.4 patch to the 5DX.
  3. Once 8.2.4 is installed, download Microsoft® Windows® XP Service Pack 2 (SP2) from microsoft.com.

Note: Microsoft® Windows® XP Service Pack 2 is only supported on the 1.0 and 2.8Ghz Industrial PC 5DX controllers. The HP Kayak controllers on Series II/2 and Series 3 do not support the Windows XP Professional Operating System and may cause unstable system performance.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-11-03 8.2.4 N/A
Release Date Version
2004-11-03 8.2.4
Version Description
N/A

How to Download

  • See Above

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE