Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E3631A Standard Shipped Components
A standard Keysight E3631A DC Power Supply ships with the following items:
- (1) E3631A 80 W Triple Output, 6V, 5A & ±25V, 1A
- (1) AC Power Cord
- (1) User Guide (E3631-90002)
- (1) Service Manual (E3631-90011)
- (1) Translated Manuals: German, French, Italian, Spanish, Japanese, Korean, Traditional Chinese, and Simplified Chinese on CDROM (5964-8251)
Options you can order to be included:
- #1CM - Rack Mount Kit (5063-9243)*
- #0L2 Extra set of manuals
- #0E3 230 Vac ± 10% Change input voltage to 230V
- #0E9 100 Vac ± 10% Change input voltage to 100V
- #PCUSB - 82357A USB/GPIB Interface for PC connection
* To rackmount two E3631As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9214)
Other Accessories you can order:
- Program the E3631A using the USB port on your computer with Keysight's
82357A USB to GPIB converter - Add a IEEE-488 interface to your PCI based computer
82350B PCI High-Performance GPIB Interface Card for Windows - Free IntuiLink for Basic DC Power Supplies can be downloaded
IntuiLink for Basic DC Power Supplies, Version 1.0 - Program the E3631A using the LAN port on your computer with Keysight's
E5810A LAN to GPIB Gateway - High quality 1 meter GPIB cable
10833A GPIB Cable - High quality 2 meter GPIB cable
10833B GPIB Cable - RS-232 cable 9 pin (f) to 9 pin (f) 2.5 meter cable, plus 9 pin (m) to 25 pin (f) adapter.
34398A RS-232 Cable - RS-232 adapter kit with four adapters; 9 pin (m) to 25 pin (m) for PC or printer, 9 pin (m) to 25 pin (f) for PC or printer, 9 pin (m) to 25 pin (m) for modem, 9 pin (m) to 9 pin (m) for modem
34399A RS-232Adapter kit
Associated Products:
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel.
33220A, 20MHz Function / Arbitrary Waveform Generator - 34401A Digital Multimeters, 6.5 digits - Make dcV, acV, Ohm, and many other measurements quickly and accurately
34401A Digital Multimeter, 6.5 Digit - 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements
53131A Universal Counter, 10 digit/sec, 500 ps - 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously
54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - W1130A Programmers Toolkit for Visual Studio .NET - Connect and controlling instruments from Visual Studio .NET.
W1130A Keysight T&M Programmers Toolkit for Visual Studio .NET
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility