World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss, 2.6GHz - 140GHz

Brochures

Ideal solutions for developing and manufacturing

electric wave absorbers and meta-materials

(Option: Transmission Attenuation Measurement)

JIS, IEC Standard

Despite their compact dimensions, EAS03 delivers highly accurate measurement by

plane wave because the lenses are attached to the antennas. Samples can be smaller

than before because they can be placed in the vicinity of the antennas. Transportable

type is available for heavy or immovable objects such as concrete wall or asphalt road.

Transmission attenuation measurement option is also available.

Publications

H.Suzuki, Others

Free space measurement method with parallel electromagnetic wave beam by using

dielectric lenses and horn antennas for reflectivity of electromagnetic absorbers in

millimeter waves IEICE Trans, electro., Vol. E89-C, No.1 Jan.(2006) 24-29.

Standardization

JIS R1679 : 2007 (Japanese Industrial Standards)

IEC 62431 : 2008 (International Electrotechnical Commission)