InfiniiVision 3000 X-Series versus Hameg HMO3000 Oscilloscopes - Competitive Comparison

Flyers

The Keysight Technologies, Inc. new 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using an Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with an uncompromised update rate of more than 1,000,000 waveforms per second. The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, and a function/arbitrary waveform generator, digital voltmeter all integrated into one design with a large, 8.5-inch display.

InfiniiVision 3000 X-Series

  • 1,000,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

Keysight-designed MegaZoom IV custom ASIC technology powers the fastest waveform update rates, responsive deep memory, integrated MSO, integrated industry-exclusive WaveGen, integrated digital voltmeter, and integrated protocol analyzer.