PathWave Model QA (MQA) Configuration

Configuration Guides

More value, simple to choose, easy to configure

 

PathWave Model QA Software

 

PathWave Model QA software provides device modeling engineers with a choice of value-packed, pre-configured combinations of software built for specific device modeling challenges. These combinations enable you to check SPICE model quality thoroughly by automating QA and reporting procedures.

PathWave Model QA software is based on the W6800B PathWave Model QA core bundle. The separate PathWave Model QA elements, each of which provide specific model QA capabilities, can be added.

PathWave Model QA elements are themselves comprised of one or more separate modules, which add additional model QA functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.

 

Configure Your New Software

 

This step-by-step process will help you configure your new PathWave Model QA software when making your initial order.

 

Step 1: Choose your software product

 

Base bundle

The W6800B PathWave Model QA core bundle is the foundation for all other PathWave Model QA elements.  It contains the PathWave Model QA user environment.

Bundles

Model

Name

Description

W6800B

PathWave Model QA core bundle

Includes PathWave Model QA (MQA) core environment

W6347B

PathWave MQA/IC-CAP modeling bundle

Includes PathWave Model QA (MQA) core environment and PathWave Device Modeling (ICCAP) core environment, simulation and analysis module

W6328B

PathWave MBP/MQA modeling bundle

Includes PathWave Model Builder (MBP) core environment and PathWave Model QA (MQA) core environment

Elements

 

Model

Name

Description

W6511E

PathWave MQA Bulk CMOS

Model QA packages for PSP, HiSIM2 and BSIM-

BULK

W6512E

PathWave MQA Multi-gate FET

Model QA packages for BSIM-CMG and BSIM-IMG

W6513E

PathWave MQA BSIMSOI Model

Support

Model QA package for BSIM-SOI

W6514E

PathWave MQA HiSIM_HV Model

Support

Model QA package for HiSIM_HV

W6515E

PathWave MQA VBIC Model

Support

Model QA package for VBIC

W6516E

PathWave MQA Viewer

A graphical user interface that enables you to view

MQA results and generate reports