Highlights

The Keysight Flex Tap™ provide reliable continuous visibility of 100% of network traffic to support performance and security with no network performance degradation or disruption. Flex Taps are flexible and scalable, each Tap in the family is modular, can support speeds up to 400G, and is 100 percent passive. Flex Taps are available in multimode and single mode fiber varieties with split ratios ranging from 50/50 up to 90/10. Depending on the model, the Flex Tap is available with either LC or MTP (MPO) connectors. Up to 36 taps can be deployed in a single 1U 19inch rack space.

  • 50/50, 60/40, 70/30, 80/20 and 90/10 split ratios supported
  • Fully modular product — anywhere between 1 and 36 taps in a 1U 19 inch rack
  • "Mix and Match" different speeds and fiber types in one chassis
  • Prepopulated chassis with either 8, 16 or 24 modules available at a discount
  • Support speeds from 1G to 400G
  • LC, MTP and BiDi deployments supported. Single Mode and Multi Mode models
  • Delivers low insertion loss to minimize impact on data flows
  • Patch Tap offers deployment flexibility and ad hoc tapping

Protect Your Innovation Investment

KeysightCare Support Plans

Maximize your uptime, optimize your measurements, and get the answers you need at our fastest available times.

Calibration Services

Calibrate your test equipment — Keysight and other brands — every 6, 12, 24, or 36 months for peak performance.

Tech Refresh Services

Extend, upgrade, or migrate to newer test equipment that meets your timeline and budget.

Featured Resources

View All Resources

Want help or have questions?