Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Real-Time Oscilloscopes — Compliance
- Infiniium EXR-Series Oscilloscopes
- EXR604A Infiniium EXR-Series Oscilloscope: 6 GHz, 4 Channels
EXR604A Infiniium EXR-Series Oscilloscope: 6 GHz, 4 Channels
Powerful. Easy to Own. Intuitive to Use.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
6 GHz on all 4 channels, 8 instruments integrated in one, hardware accelerated plotting, and fully upgradeable to 8 channels.
Buy an Oscilloscope, Get Free Memory & Software
For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope
Bundle Application Software and Save
Save 40% on EXR application software bundles covering automotive, aerospace and defense, power, and more.
Highlights
- 6 GHz on all 4 analog channels
- Faster test speeds than ever before with ASIC technology
- Accurate measurements with ENOB up to 9.0, noise as low as 43 µV
- Maximum memory is a flexible 1.6 G points
- Capabilities are extended with 7-in-1 instrument integration
- Upgradeable to 8 channels
What's Included:
- One N2873A 500-MHz passive probe per channel
- Probe accessory pouch
- Localized power cord
- Front panel hard cover
- BNC calibration cable
- Keyboard and mouse
- Keysight I/O libraries suite, user guide and programmer’s guide ship on oscilloscope drive
- 1 year factory calibration certificate
- Service guide available on Keysight.com
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility