Software Release Date: December 2004
5DX System Requirements: Series II/2, Series 3 & Series 5000
Controller Requirements: Kayak 400 or greater
Operating System: Windows XP Professional Service Pack 1 or 2 or Windows NT Service Pack 6a
Software Requirements: 8.2.3

The Keysight 5DX 8.2.5 software patch contains changes to the 5DX software which correct several critical issues, including fixes to improve test times, and a fix for potential mismatch of the defect call and defect image at the repair station. This is a not a complete 5DX installation. The software does contain the contents of the 8.2.4 patch. The 5DX must already have the 5DX 8.2.3 software installed prior to installing this patch.

Installation Instructions:

  1. All users of releases prior to 8.2.3 must first install the 8.2.3 release.
  2. Read the 5DX 8.2.5 Install Instructions. This document guides you through the installation of the 8.2.5 patch.
  3. Download and install the 5DX 8.2.5 patch to the 5DX.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-11-10 8.2.5 N/A
Release Date Version
2004-11-10 8.2.5
Version Description
N/A

How to Download

  • See Documentation

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP
  • Windows NT

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE