Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Genesys Licensing Options
Genesys RF and Microwave Design Software offers flexible licensing options that enable you to choose the capability you need for your design environment. Use the table below to determine the best option for your needs.
Genesys Licensing Options | ||
---|---|---|
License Type | Node-locked | Networked |
Perpetual License* | - A Node-locked perpetual license is locked to a USB key or PC LAN physical address - You own the license and this is the most cost-effective option for the long term - The Node-locked perpetual license is the most popular option |
- The Networked perpetual license enables convenient sharing by users across a network - Costs about 30% more than Node-locked perpetual license - Suitable for larger companies and requires network license server administration |
Subscription License | - The Node-locked subscription license is locked to a USB key or PC LAN physical address - Usage expires after the 12-months subscription license period - Costs about 1/3 of a perpetual license including support; suitable for projects with tight cash flows |
- The Networked subscription license enables convenient sharing by users across a network - Costs about 30% more than a Node-locked subscription license - Suitable for larger companies who need to optimize cash flows - Requires network license server administration |
* Note: The purchase of EDA perpetual licenses is no longer available as of December 01, 2020. For more information, refer https://www.keysight.com/find/eda-perpetual-license-letter
Securing Your Genesys License
Genesys licenses can be secured to your personal computer's (PC) local area network (LAN) physical address or a universal serial bus (USB) hardware key serial number.
- LAN Physical Address - When secured to your computer LAN physical address, the danger of losing the small USB hardware key is eliminated and your license enables you to start using Genesys just like any other software on your PC.
- USB Hardware Key - When secured to a USB hardware key, you have the convenience of license portability to run Genesys on different computers. However, you may risk losing the USB key which then prevents you from using Genesys. The part number for the USB Hardware Key is "E8900K" (configuration option 030).
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility