Streamline CMMC Risk Assessment Compliance

Solution Briefs

Conducting regular risk assessments is crucial to identify potential threats and vulnerabilities within an organization’s systems and applications. This proactive approach helps mitigate risks before they can be exploited by cybercriminals. With the rise in cyber threats and the stringent requirements of the new Cybersecurity Maturity Model Certification (CMMC), it is essential to continuously evaluate and manage security posture.
 

CMMC establishes cybersecurity standards for companies working with the Department of Defense (DoD)It requires organizations to implement a range of security controls to protect sensitive data and information. CMMC levels range from basic safeguarding of Federal Contract Information (Level 1) to advanced protection of Controlled Unclassified Information (CUI) (Level 2), up to expert defense against Advanced Persistent Threats (Level 3).

 

Contractors and subcontractors at Level 2 will need to meet specific requirements for risk assessment and vulnerability management. Within the CMMC Risk Assessment domain, there is a specific requirement called Vulnerability Scan (RA.L2-3.11.2) which mandates regular checks of systems and applications for security weaknesses, especially when new threats are discovered. By proactively addressing these risks, organizations reduce their exposure to cyberattacks and protect sensitive data.

 

Achieve the CMMC Risk Assessment / Vulnerability Scan quickly and effectively using the Keysight IoT Security Assessment. This robust, turnkey software solution streamlines compliance with powerful automated vulnerability scanning and real-time monitoring, firmware analysis, network audits, protocol fuzzing, and detailed reports. By integrating multiple security functions into a single platform, it streamlines the process and offers a comprehensive view of your security landscape, enabling organizations to achieve and maintain compliance more efficiently.

 

This Solution Brief outlines the eight steps needed to meet the CMMC Level 2 Risk Assessment / Vulnerability Scan requirement using IoT Security Assessment. By following these steps, companies can effectively use IoT Security Assessment to meet the CMMC Level 2 Vulnerability Scan requirement and ensure their IoT devices are secure.