Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- EDA Software
- PathWave Advanced Design System
- W3704B PathWave ADS Core, EM Design, Layout, QuantumPro
W3704B PathWave ADS Core, EM Design, Layout, QuantumPro
EDA Industry's First Integrated Workflow for the Seamless Design of Superconducting Qubits
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
W3704B PathWave ADS and EM design environments with linear circuit and QuantumPro — An integrated circuit, layout, EM, and quantum extraction workflow for the seamless design of superconducting qubits.
Highlights
The W3704B PathWave ADS Core, EM Design, Layout, QuantumPro includes:
- ADS and EM design environment
- Integrated circuit/layout/EM for the design of superconducting qubits
- Quantum-specific layout library
- QuantumPro 3DEM simulators (FEM for frequency domain and eigenmode and Momentum for frequency domain)
- Automated quantum parameter extraction from both frequency-domain and eigenmode solutions
- Linear Circuit Simulator for EM-circuit co-simulation
- Built-in design automation using ADS/QuantumPro Python scripting
- Modeling of the kinetic inductance in the EM flow
The W3704B PathWave ADS bundle offers an all-inclusive design environment for faster development of superconducting qubits, seamlessly combining circuit analysis (linear only), layout, EM, and quantum extraction in one integrated workflow. Empower your quantum designs with the specialized Quantum layout library. Precision is paramount with QuantumPro 3DEM simulators, spanning FEM for frequency domain and eigenmode, and Momentum for frequency domain analyses. Revolutionize your workflow with automated quantum parameter extraction from both frequency-domain and eigenmode solutions. Effortlessly optimize with built-in design automation via ADS/QuantumPro Python scripting. Elevate your EM flow with kinetic inductance modeling. Experience quantum innovation simplified with PathWave ADS.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility