Available Date: May 2010
System Requirements: SP50 Series3
Operating System: Windows® XP Professional
Software Requirements: 3.1.6

This software patch contains changes to the SPI software which will improve its stability. Details of the solution can be found in the release note. This is not a complete AOI software installation. The SPI system must have 3.1.6 software installed prior to installing this patch.

Download Instructions:
To download this patch, you need to have a valid login account. 

Installation Instructions:
1. Exit the SP GUI application.
2. Backup the current AOIpEngine.exe and spGUI.exe in c:\Program Files\Keysight Technologies\SP Series folder.
3. Unzip the package to a temporary location, example c:\temp folder or desktop.
4. Double-click on setup.exe.
5. Select “Yes”.
6. Select “OK”.
7. Select “Finish” to reboot your PC.

Note: Windows XP is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-05-10 3.1.6.02 The Keysight OLP 3.1.6.02 software patch contains new features and corrects several issues for test development and test execution.
Release Date Version
2010-05-10 3.1.6.02
Version Description
The Keysight OLP 3.1.6.02 software patch contains new features and corrects several issues for test development and test execution.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above
No previous versions available
SHOW MORE