E5063A ENA Vector Network Analyzer

Product Fact Sheets

Keysight E5063A ENA Vector Network Analyzer

The right mix of speed, performance and price

General-purpose RF network analyzers are essential for simple passive component measurements in education institutions and RF labs. The Keysight E5063A enables you to reduce your test equipment cost without sacrificing test quality. Keysight offers electronic calibration (ECal) modules that can dramatically reduce the time needed for calibration. The N755xA Series economy 2-port ECal family provides the convenience of an ECal at a lower price point.

Key specifications

  • Wide frequency coverage: Up to 18 GHz
  • Low trace noise: 0.002 dBrms1
  • Wide dynamic range: 122 dB2
  • High temperature stability: 0.01 dB/°C3