Keysight power device analyzers / curve tracers are purpose-built solutions for evaluating and characterizing high-voltage, high-current semiconductor devices. Combining accurate sourcing, fast measurement, and comprehensive analysis, these systems support critical tests for power transistors, diodes, IGBTs, and wide bandgap devices such as SiC and GaN. With scalable voltage and current ranges, integrated safety features, and intuitive software, Keysight solutions help accelerate development, improve device reliability, and streamline production testing. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Test a variety of power semiconductors with source / measure capabilities up to 10 kV and 3000 A, accommodating both pulsed and steady-state operation modes.
Characterize SiC and GaN components with fast switching performance and low on-resistance, ensuring reliable test results under real-world operating conditions.
Enhance test safety with integrated interlocks, compliance limit controls, and hardware safeguards designed to protect both the device under test and the operator.
Simplify power device validation with a curve tracing interface designed for fast setup, automated sweeps, and instant analysis of key parameters.
Maximum output current
200 A to 3000 A
Minimum current measurement resolution
10 fA
Number of channels
7 to 8
Supported measurements
DC I/V, Pulsed I/V, 1 kHz to 5 MHz CV, 3 kV high voltage CV, Gate charge (Qg), On-wafer I/V, Thermal test, Power loss calculation, Turn-on, Turn-off, Switching, Dynamic on-resistance, Gate charge, Reverse recovery, Dynamic voltage / current
Maximum output voltage
1200 V to 3 kV
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A power device analyzer or curve tracer is a specialized test system engineered to evaluate the static and dynamic behavior of power semiconductors such as MOSFETs, IGBTs, GaN HEMTs, and SiC devices. These systems are capable of sourcing and measuring high voltages (up to several kilovolts) and high currents (hundreds to thousands of amps), enabling comprehensive characterization of breakdown voltages, on-resistance, threshold behavior, saturation current, and more. Unlike standard SMU-based setups, power analyzers include high-energy pulse sources, safety interlocks, low-inductance layouts, and fast switching control to replicate real-world stress conditions. These capabilities are crucial for qualifying wide bandgap devices in applications such as EV inverters, industrial power conversion, and high-frequency power supplies, where failure or underperformance can lead to thermal damage, efficiency losses, or safety hazards.
Curve tracing is the process of sweeping voltage or current across a semiconductor device and measuring its response to generate I V curves, which reveal behavior across conduction, saturation, breakdown, and leakage regions. It is fundamental for characterizing nonlinear device physics and validating the safe operating area (SOA) of power devices.
These analyzers are designed to perform both static and dynamic measurements essential for device development and application validation. Key test types include:
Testing power devices involves potentially dangerous energy levels, making safety a critical design factor in power analyzers and curve tracers. These systems incorporate multiple safety layers, including:
These safety mechanisms allow engineers to confidently test components with ratings up to 3 kV and 1500 A while maintaining high accuracy and avoiding catastrophic failure modes.
The right choice depends on the target device specifications, test parameters, and application domain. Key considerations include:
Ultimately, system scalability, support for future device generations, and integration with thermal/EM simulation data can also factor into long-term testing strategies.
A curve tracer is optimized for fast graphical visualization of I V characteristics across wide ranges. An SMU provides precision sourcing and measurement with programmable control. Keysight’s Power Device Analyzer / Curve Tracer integrates both, combining the speed of a curve tracer with the accuracy and automation of SMU based systems.
A curve tracer performs voltage/current sweeps to generate I V characteristics, showing how a device behaves under different electrical stresses. An oscilloscope shows voltage vs. time and does not inherently characterize device parameters or nonlinear regions. Curve tracers are purpose built for semiconductor evaluation.
Curve tracers work by applying controlled voltage or current sweeps to a device while measuring and visualizing its nonlinear response. Modern curve tracers use SMU based sourcing, fast pulsed testing, and automated sweep control to reveal I V curves, capacitance behavior, gate charge, and dynamic switching characteristics essential for evaluating today’s power semiconductors.