Why This Matters

Analog and mixed-signal design demands precision. One wrong version can cost a tapeout.

SOS gives Custom Compiler teams the control and clarity they've never had — but always needed. Every transistor matters.

Every parameter counts. Every version must be right. SOS ensures your team never ships the wrong design, never loses critical changes, and never wastes time hunting for the correct file.

This isn't just version control. It's design confidence.

Precision
The CustomCompiler Library Manager with SOS integrated

Native Custom Compiler Menu Integration

SOS is built directly into Custom Compiler menus. No external tools. No context switching. No slowdowns. Just pure design flow.

Your team stays focused on circuits, not on wrestling with separate data management applications. Everything you need is exactly where you need it — inside the tool you're already using.

Check In & Check Out

Seamless version management right from your Custom Compiler UI

Diff & Merge

Visual comparison and intelligent merging without tool switching

Version & Branch

Complete versioning control at your fingertips

Purpose-Built for Analog & Mixed-Signal Design

What Custom Compiler Teams Handle

Your design environment is complex. SOS understands that complexity and manages it automatically.

From transistor-level precision to multi-level hierarchy, SOS was engineered specifically for the unique challenges of analog and AMS design workflows.

Transistor-Level Circuits

Precise management of individual device parameters and connectivity

PCells & Custom Devices

Parameterized cells tracked with full parameter history

Interconnect Rules

Complex routing and connectivity rules maintained accurately

Parametric Layouts

Generator-based layouts with complete parameter traceability

Multi-Level Hierarchy

Deep design structures managed without losing context

Traceability Without the Pain

Design history shouldn't be a mystery. With SOS, every change is captured, every edit is tracked, and every decision is documented — automatically.

Engineers never lose design context. Managers gain complete visibility. Compliance teams get automatic audit trails. Everyone wins.

Schematic Changes

Every circuit modification logged with designer attribution and timestamps

Layout Edits

Physical implementation changes tracked at every level of hierarchy

Device Parameter Updates

All transistor sizing and biasing changes preserved in full detail

Model Versions

Device model evolution maintained for complete design provenance

Hierarchical Differences

Changes across design blocks instantly visible and understandable

Team Collaboration Without Collisions

Custom Compiler teams work across devices, layout, verification, and physical implementation. Different engineers. Different focuses. One design truth.

SOS ensures everyone is always working on the right version of the right cell — every time.

No Overwrites

Lock protection prevents accidental loss of work.

No Confusion

Clear version status for every cell and hierarchy level.

No Wasted Hours

Immediate conflict detection and intelligent merge tools.

Team

Enterprise Governance, Zero Friction

Real engineering discipline doesn't have to slow you down. SOS adds the structure enterprises demand while keeping designers productive.

All the compliance. None of the drag. Your team maintains velocity while your organization maintains control.

Role-Based Permissions

Every circuit modification logged with designer attribution and timestamps

Locked Cell Protection

Critical IP stays protected from unintended modifications

Audit Trails

Every circuit modification logged with designer attribution and timestamps

Controlled Releases

Formal release processes without bureaucratic bottlenecks

IP Reuse for Analog, AMS & Layout Teams

Your Design Portfolio Becomes an Accelerating Asset

Every great design you create should make the next one faster. SOS transforms your Custom Compiler IP from hidden files into a searchable, reusable, and continuously improving library.

Stop reinventing. Start accelerating.

PCells

Parameterized cells ready to drop into new projects with proven reliability

Parameterized Generators

Automated layout creation scaled across process nodes and design requirements

Verified Analog Blocks

Pre-validated circuits that eliminate redundant verification cycles

AMS Circuits & Layout Templates

Mixed-signal building blocks and proven layout patterns instantly available

Performance for Large Custom Compiler Projects

Multi-GB designs? Deep hierarchy? Parametric sweeps across dozens of corners? SOS handles Custom Compiler datasets at scale without slowing down.

Your tools should keep up with your ambition. SOS delivers speed that matches real-world analog and AMS design complexity. No compromises. No waiting. No frustration.

Large teams working on complex SoCs experience the same responsive performance as small teams on simple blocks. That's the SOS difference.

Multi-GB

Object Scale

Handle massive Custom Compiler objects without performance degradation

1000s

Hierarchical Cells

Deep hierarchy managed efficiently with instant access to any level

Real-Time

Version Operations

Check-in, check-out, and diff operations complete in seconds, not minutes

AI-Ready Analog and AMS Data

 
 

Custom Compiler data is rich with intelligence — parameter choices, topology decisions, layout strategies, and verification results. SOS structures it for the future.

  • Your analog data becomes an engine for innovation:
  • ML-guided circuit optimization learns from your best designs
  • Device-level prediction accelerates performance tuning
  • Layout automation leverages proven patterns
  • Agent-based design flows unlock new productivity levels
AI/ML driven design for 6G air interface

Resources to Get Started

Explore how structured data drives smarter designs.

Ready to Transform Your Engineering Data?

Want Help or Have Questions?