What are you looking for?
RSoft ModePROP EME
Flexible, user-friendly eigenmode expansion (EME) propagation tool
Easily Account for Propagation and Radiation Modes
Account for both forward and backward propagation and radiation modes with a flexible, easy-to-use solution. The RSoft ModePROP EME is an eigenmode expansion (EME) propagation tool with a full array of analysis and simulation features. It provides a rigorous steady-state solution to Maxwell’s equations that is based on the highly stable modal transmission line theory.
- Incorporate advanced algorithm options that extend the basic rigorous coupled wave analysis (RCWA) to improve its robustness, efficiency, and user friendliness.
- Support a range of applications, including sensors, filters, mode converters, and plasmonic devices.
- Gain advanced capabilities like a user-defined initial field and perfectly matched layer (PML) boundary conditions.
Key Features of RSoft ModePROP EME
Need Support for RSoft ModePROP EME?
Explore Blogs
Featured Resources
RSoft ModePROP – FAQ
The RSoft ModePROP EME is an eigenmode expansion propagation tool that accounts for both forward and backward propagation and radiation modes. It offers a rigorous, steady-state solution to Maxwell's equations that is based on the highly stable modal transmission line theory.
With ModePROP EME, you can support a range of applications including:
- Waveguide / fiber-based systems
- Surface-normal grating couplers
- Plasmonic devices
- Sensors
- Filters
- Mode converters
- Photonic bandgap
- Computing coupling efficiency
MOST is RSoft’s multi-variable optimization and scanning tool. It supports design optimization for photonic devices. Meanwhile, ModePROP EME is an eigenmode expansion propagation tool. When you use ModePROP EME, you can work with MOST to automate parametric studies and optimize designs.