Fixed Wavelength Laser

Stable Light Sources for Calibration Setups

The Keysight Fixed-Wavelength Laser Sources offer highly stable optical output power for use as a reference in calibration setups for handheld test equipment, or for generating a reference signal with the help of an optical modulator. Due to the Fabry-Pérot spectrum, the lasers help mitigate interference effects in the optical path, harnessing the reference power level against fluctuations that are common to test configurations using narrow-linewidth lasers.

Wavelength Options

  • Use the N7710C with option 085 to provide a stable output signal into multimode fiber at 850 nm wavelength
  • Use the N7710C with option 135 to provide a stable output signal into single-mode fiber at 1310 nm or 1550 nm wavelength

Automation and Ease of Use

The instrument's graphical user interface offers detailed information about its hardware and firmware version, and about its address settings. In addition to each channel’s optical output power setting and center wavelength, the panel provides access to coherence control settings. Separate tabs allow changing LAN address settings and opening the context-sensitive help system. Responsive design ensures that the display adjusts to the browser window and the chosen zoom factor, allowing you to comfortably arrange multiple instrument views on one screen.

prod_image
  • Wavelength

    850 nm (Option 085); 1310 nm/ 1550 nm (Option 135)

  • Fiber Type

    Multimode Fiber (Option 085); PM Fiber (Option 135)

  • Output power

    +3 dBm (Option 085); +13 dBm (Option 135)

  • Laser Type

    Fabry-Perot

Frequently Asked Questions