Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The Keysight metronome timing system (MTS) provides a common time, frequency, and phase reference across network test platforms. Designed to synchronize large-scale test environments, MTS supports up to 48 chassis using Metronome-STAR topology, including modular XGS systems and standalone appliances such as Keysight Novus ONE PLUS and AresONE. The system distributes synchronization from GNSS, 10 MHz, and other clock sources, delivering nanosecond accuracy across multichassis setups. Compatible with IxOS and other Keysight network test applications, MTS ensures consistent, repeatable timing for validating the real-world performance of Ethernet, time-sensitive networking, 5G, and AI data center networks. Request a quote for one of our popular configurations today. Want to learn more about this solution? Explore the resources below.
Synchronize up to 48 test chassis in a single test bed, including modular XGS systems and standalone appliances like AresONE, for large-scale test environments.
Integrates with Keysight network test software to support timing synchronization in traffic generation, latency measurement, and protocol conformance applications.
Achieve nanosecond accuracy in local setups and distributed configurations, with cable lengths up to 200 m supported with metronome extenders.
Choose from single-level, Metronome-STAR, or GPS-based distributed topologies, flexible architectures that scale from local labs to globally distributed test beds.
942-0090
IXIA Metronome Timing System and Metronome Timing Software enabling advanced chassis timing.
942-0091
The IXIA Metronome Timing System Extender. Requires Metronome Timing System 942-0090. It includes 2 MTS to chassis 6' cables (942-0095). It is also compatible with the XGS-SD chassis, XGS-SDL chassis, XGS-HSL chassis, AresONE fixed chassis, and Novus ONE PLUS fixed chassis.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
In high-performance network testing environments, multiple chassis and appliances must generate and analyze traffic with nanosecond-level precision. Time and phase synchronization ensures that all devices operate on a unified time and frequency reference, enabling accurate packet timestamping, latency measurement, and event correlation.
Without synchronization, drift between local clocks can lead to inconsistent results, especially in tests involving Time-Sensitive Networking (TSN), 5G, Synchronous Ethernet (SyncE), and IEEE 1588v2 Precision Time Protocol (PTP). These technologies demand sub-nanosecond timing accuracy, making synchronization essential for reliable validation.
Synchronization also enables realistic emulation of distributed networks, allowing engineers to correlate events across multi-rack setups or geographically dispersed sites. By aligning all test elements to a common clock, often derived from Coordinated Universal Time (UTC) or GPS, test repeatability improves, and results better reflect real-world performance under load and timing-sensitive conditions.
Keysight metronome timing systems support several synchronization architectures tailored to different testbed scales and layouts:
Each architecture supports chassis families like AresONE, XGS, and Novus ONE PLUS, and is compatible with IxOS/IxNetwork software. The choice depends on lab layout, number of devices, and whether synchronization is needed across multiple sites.
This structured distribution ensures all chassis operate with aligned timestamps, enabling accurate traffic capture, latency analysis, and protocol emulation, even under high-throughput or timing-sensitive workloads.