test

A complete AC and DC power solution

Keysight NC3-class Essential three-phase power supplies include the AC6900L Series. They offer a complete three-phase AC and DC power solution with integrated capabilities of a multimeter, harmonic analyzer, and power analyzer in a single instrument. Our Essential three-phase AC power supplies are ideal for testing air traffic systems, sensors, and industrial equipment. They also support power grid simulations and ensure that your designs meet international standards. Built-in power damage protection and line disturbance simulation ensure your devices withstand real-world power fluctuations. Choose one of our popular configurations or configure one specific to your application.

4-instruments-in-1

Complete AC and DC power solution incorporates power supply, multimeter, harmonic analyzer, and power analyzer capabilities in a compact single instrument.

Avionic standards test

With 3 kVA to 18 kVA power, you can test a wide range of avionics systems, including RTCA DO-160 and MIL-STD-704 compliance with frequency up to 400 Hz.

Remote operation

Remote connectivity software lets you create test steps and capture and display voltage and current amplitude and phase waveform data on a PC.

DUT damage protection

Features overcurrent, overvoltage, and overtemperature protection, as well as output disconnect relays and remote inhibit capabilities to protect your DUT. 

prod_image
  • Maximum frequency

    550 Hz

  • Maximum power

    3000 VA to 18000 VA

  • Maximum current per output

    40 to 240 A

  • Maximum voltage per output

    452 V

  • DC Power

    3 kW to 18 kW

Frequently asked questions