Scienlab Low-Current Battery Cell Test System, 380-400 VAC 3-phase

Test up to 96 channels; each channel includes three current ranges to reduce the reading error by half when measuring low current. Choose the SL1035A for 380 to 400 VAC, or the SL1036A for 208 VAC 3-phase.

prod_image
  • Form factor

    Cabinet

  • Measurement type

    N/A

  • Maximum power

    0.12 kW

  • Mains voltage

    400

  • Battery Types

    Cell

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

SL1035A Scienlab Low-Current Battery Cell Test System

The low-current battery cell tester is ideal for precisely characterizing low-current cells. Each channel includes three current ranges to reduce the reading error by half when measuring low current. Each channel also includes inputs for temperature and reference electrode connection. You can choose the SL1035A for 380-400 AC mains (European version) or the SL1036A for 208 VAC AC mains (American version). After that, select one of the three standard configurations: 48 channels at 10 A, 60 channels, or 96 channels at 5 A.

  • Up to 96 independently controlled channels
  • Three measurement current ranges
  • Built-in electrochemical impedance spectroscopy (EIS)