single-channel

The N1913A single-channel power meter is compatible with all N8480, 8480, and E-series (except the E9320 family) power sensors, and U2000/U8480 Series and U2050 X-Series USB power sensors provide average power measurements from -70 to +44 dBm, DC to 120 GHz.

prod_image
  • Frequency range

    DC to 120 GHz

  • Number of channels

    1 to 4

  • Dynamic range

    -70 to +44 dBm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

As signals become more complex, it becomes more difficult to make fast, accurate power measurements. For years, you’ve depended on Keysight’s EPM Series power meters. Today, the Keysight N1913A EPM Series power meter is a versatile, user-friendly replacement for the discontinued E4418B/19B EPM Series. Best of all, you get these extras for about the same price. Get consistent results and greater capability—with the new EPM Series power meters.

  • Frequency range of DC to 120 GHz (sensor dependent)
  • Wide dynamic range of -70 to +44 dBm (sensor dependent)
  • Go beyond GPIB with LAN LXI-C and USB connectivity
  • Code-compatible with E4418/19B power meters* and 436A/37B/38A power meters (option 200)
  • Increased measurement channels: up to three channels with two additional U2000/U8480 Series or U2050 X-Series USB power sensors connected using the optional USB hosts
  • Automated frequency/power sweep measurements with the optional external trigger in/out feature
  • Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments

Frequently Asked Questions