40 V, 38 A, 1.52 kW

The single-output, 1,520 W DP5724A DC power supply provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Adjustable slew rate

    Yes

  • Regenerative power

    No

  • Arbitrary waveform generation

    Yes

  • Maximum current per output

    38 A

  • Maximum power

    1520 W

  • Maximum voltage per output

    40 V

  • Measurement accuracy

    20 mV

  • Noise and ripple

    60 mVpp

  • Output response time

    30 ms

  • Programming accuracy

    20 mV

  • Input phase voltage

    Single Phase 100/240 VAC

  • Command processing time

    10 ms

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Power Without Compromise

The single-output 1,520 W DP5724A provides a universal AC input and comes standard with GPIB, LAN, and USB interfaces, along with comprehensive protection against overvoltage and overcurrent. It also supports analog voltage and resistance control for output programming. Designed for dependable performance in system applications, it offers advanced features in a compact 1U half-rack-size form factor, allowing you to validate complex power devices faster, in less space, with no compromise on performance.

The DP5724A enables you to:

  • Deliver output stably up to 40 V, 38 A, 1,520 W.
  • Operate easily via front-panel knobs for separate voltage and current control.
  • Perform accurate built-in voltage and current measurement.
  • Protect connected devices with over-voltage and over-current safeguards.
  • Connect up to two similarly rated units in series for higher output voltage.