The Keysight AP5002A G2 analog signal generator covers radio and microwave frequency ranges from 9 kHz to 26 GHz with excellent signal purity and fast switching speed.

Highlights

Characterize and stress-test RF devices

Experience the convenience of a compact, powerful testing tool with the Keysight AP5002A analog signal generator as your go-to radio frequency (RF) and microwave signal source.

  • Use for various RF and microwave applications with accurately leveled output power from -120 dBm to +23 dBm.
  • Measure accurately with OCXO stabilized signal (phase noise -130 dBc/Hz at 1 GHz, 20 kHz offset) with mHz resolution.
  • Boost throughput and accelerate testing with fast switching speed.
  • Leverage a range of extensive modulation capabilities such as AM, FM, PM, pulse modulation, pulse train, and frequency chirps.
  • Seamlessly operate with an optimized user interface—including an LCD touch screen and remote desktop software.
  • Upgrade licenses at any time for higher frequencies and additional options.

Extend the Capabilities of Your Product

Want help or have questions?