FS2-class Frequency Synthesizer, 22 GHz

The AP4003A FS2 Frequency Synthesizer is a very compact and agile RF and microwave frequency synthesizer combining fast switching speed with low phase noise and high output power.

prod_image
  • Maximum frequency

    22 GHz

  • Output power @1 GHz

    25 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -131 dBc/Hz

  • Frequency switching speed

    5 µs

  • Number of channels

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Accuracy and agility in a compact flange-mount format

Optimize your testing and generate accurate, stable signals with an excellently shielded and very compact frequency synthesizer weighing less than 0.5 kg and consuming just 17 W of power. Optimized for system integration, the AP4003A FS2 frequency synthesizer can be controlled over Ethernet with the SCPI-1999 command set.

  • Generate accurate and stable signals in both CW and pulse modulation
  • Get coverage for a frequency range of 100 kHz to 22 GHz, with fast switching speed at 5 μs and a power range from -30 to +25 dBm
  • Connect multiple units together through 1 GHz reference loop-through to implement multi-channel phase-coherent sources
  • Use for applications such as radar signal generation and testing, beamforming, quantum computing, electronic warfare, and spectroscopy