PerfectStorm ONE Fusion 10GE / 1GE 4-Port SFP+ Appliance (PS10GE4NG)

The Keysight PerfectStorm ONE Fusion includes a 10GE four-port SFP+ appliance (PS10GE4NG).

prod_image
  • Interface speed modes

    10GE, 1GE

  • Interface

    SFP+

  • Software compatibility

    IxLoad, BreakingPoint

  • Includes Transceivers

    No

  • Additional features

    Hardware-based traffic capture (available in BreakingPoint)

  • TAA compliant

    No

  • Ports

    4

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Use the Keysight PerfectStorm ONE to perform security testing for enterprise-scale applications anywhere, anytime. It enables you to maximize your investments in security devices and consolidate your data centers with proof-of-concept (POC) testing. Use it to do the following:
  • Establish a scalable and transportable POC lab for customer evaluations using custom traffic scenarios.
  • Use the unified architecture to support Keysight BreakingPoint and IxLoad applications.
  • Perform software licensing upgrades to enable affordable 4 Gbps performance with easy expansion for future needs of up to 80 Gbps.
  • Achieve high performance levels using the compact form factor and reduced power requirements.
  • Use hardware-based acceleration for Secure Sockets Layer and Internet Protocol security.