What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4965A Firmware
N4965A firmware upgrade to support the N4955A pattern generator and the N4956A error detector remote heads.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2014-11-11 | 3.6 | This FW version includes an improved auto-align routine. |
| Release Date | Version |
|---|---|
| 2014-11-11 | 3.6 |
| Version Description |
|---|
| This FW version includes an improved auto-align routine. |
How to Download
- Download the zip file
- Save the file into the PC.
- Follow the upgrade instructions in N4965A upgrade instructions.
How to Install
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 7 32-bit
- Windows 7 64-bit
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
Supported Instruments
- N4965A, N4955A, N4956A
Related Links
How to Download
- Download the zip file
- Save the file into the PC.
- Follow the upgrade instructions in N4965A upgrade instructions.
How to Install
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows XP 32-bit (with SP3)
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
Supported Instruments
- N4965A, N4955A, N4956A
Related Links
SHOW MORE