What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4951A Firmware
N4951A firmware upgrade to support Keysight N4951A pattern generator remote heads.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2013-07-11 | 03.01.00.00 | N4951A firmware upgrade to support Keysight N4951A pattern generator remote heads. |
| Release Date | Version |
|---|---|
| 2013-07-11 | 03.01.00.00 |
| Version Description |
|---|
| N4951A firmware upgrade to support Keysight N4951A pattern generator remote heads. |
How to Download
- Download the firmware into the PC.
- Follow the N4960A firmware upgrade instructions.
How to Install
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7 32-bit (English or Chinese)
- Windows 7 64-bit (English)
Prerequisites
- PC: Intel® Pentium processor or equivalent
- Screen Resolution: 1024x768 (min)
- RAM: 500 MB (min)
- Disk space for installation: 100 MB
- I/O Libraries
- N4980A Multi-Instrument BERT Software
- See supporting documentation
Supported Instruments
- N4951A
No previous versions available
SHOW MORE