What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9049A PCIe Host Adapter Firmware
Note: It is important to install M902x PXIe System Module Driver version 1.1.5.1 or later before running firmware upgrade. DO NOT run firmware upgrade until you have M902x PXIe System Module Driver version 1.1.5.1 or later installed.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2025-08-28 | 2025A | Improve link integrity between CPU and M9049A PCIe switch. |
| Release Date | Version |
|---|---|
| 2025-08-28 | 2025A |
| Version Description |
|---|
| Improve link integrity between CPU and M9049A PCIe switch. |
How to Download
- Click on the download button and save the file
How to Install
- Download the firmware.
- Download and install the driver M902x PXIe System Module Driver (version 1.1.5.1 or later is required)
- Run the tool with administrator right: C:\Program Files (x86)\Keysight\M902x PXIe SM\Tools\EepromUpdate
- In the tool interface, select the target device and click the “Browse” button to locate the firmware downloaded in Step 1.
- Click “Update” button to begin the firmware installation.
- Once update complete, click “Validate” button to confirm successful installation.
- Power cycle both PC and chassis to finalize the update.
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- WES 7
- Windows 8.1
- Windows 10
- Windows 11 64-bit
Prerequisites
- Information Not Available
Supported Instruments
- M9049A
No previous versions available
SHOW MORE