What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U2761A USB Modular Function Generator IVI Instrument Drivers
Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
*Note: This IVI driver can be used on 32-bit Windows XP, Vista, and 7. It can also be used in 32-bit applications on Windows Vista and 7 (see the MSDN article about WoW64).
| Current Version Details | |
|---|---|
| Version | 1.0.4.0 |
| Models Supported | U2761A |
| Driver Type | IVI-COM |
| IVI Classes Supported | IviDriver 1.0 IVI-COM IviFgen 3.0 IVI-COM |
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2008-03-01 | 1.0.4.0 | IVI-COM Version 1.0.4.0 for U2761A |
| Release Date | Version |
|---|---|
| 2008-03-01 | 1.0.4.0 |
| Version Description |
|---|
| IVI-COM Version 1.0.4.0 for U2761A |
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- U2761A
Related Links
No previous versions available
SHOW MORE