What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U212X USB Digital I/O IVI Instrument Drivers
Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite
*Note: This IVI driver can be used on 32-bit Windows XP, Vista, and 7. It can also be used in 32-bit applications on Windows Vista and 7 (see the MSDN article about WoW64).
| Current Version Details | |
|---|---|
| Version | 1.0.9.0 |
| Models Supported | U2121A, U2122A, U2123A |
| Driver Type | IVI-COM and IVI-C |
| IVI Classes Supported | IviDriver 1.0 IVI-C IviDriver 1.0 IVI-COM |
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2009-03-03 | 1.0.9.0 | IVI-COM, IVI-C Version 1.0.9.0 for U212X |
| Release Date | Version |
|---|---|
| 2009-03-03 | 1.0.9.0 |
| Version Description |
|---|
| IVI-COM, IVI-C Version 1.0.9.0 for U212X |
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- U2121A, U2122A, U2123A
Related Links
No previous versions available
SHOW MORE