What are you looking for?
34980A Multifunction Switch/Measure Mainframe and Modules IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
| Release Date | Version | Version Description |
|---|---|---|
| 2022-12-12 | 1.6.0.0 | Defect fix |
| Release Date | Version |
|---|---|
| 2022-12-12 | 1.6.0.0 |
| Version Description |
|---|
| Defect fix |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1 (IVI-COM only), IviSwtch 4.0 - the following modules are not supported by the IviSwtch API: 34945A, 34950A, 34951A, 34952A, 34959A
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
Supported Instruments
- Frame: 34980A Modules: 34921A, 34922A, 32923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34934A, 34937A, 34938A, 34939A, 34941A, 34942A, 34945A, 34946A, 34947A, 34950A, 34951A, 34952A, 34959A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1 (IVI-COM only), IviSwtch 4.0 - the following modules are not supported by the IviSwtch API: 34945A, 34950A, 34951A, 34952A, 34959A
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
Supported Instruments
- Frame: 34980A Modules: 34921A, 34922A, 32923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34934A, 34937A, 34938A, 34939A, 34941A, 34942A, 34945A, 34946A, 34947A, 34950A, 34951A, 34952A, 34959A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1 (IVI-COM only), IviSwtch 4.0 - the following modules are not supported by the IviSwtch API: 34945A, 34950A, 34951A, 34952A, 34959A
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame: 34980A Modules: 34921A, 34922A, 32923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34934A, 34937A, 34938A, 34939A, 34941A, 34942A, 34945A, 34946A, 34947A, 34950A, 34951A, 34952A, 34959A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1 (IVI-COM only), IviSwtch 4.0 - the following modules are not supported by the IviSwtch API: 34945A, 34950A, 34951A, 34952A, 34959A
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame: 34980A Modules: 34921A, 34922A, 32923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34934A, 34937A, 34938A, 34939A, 34941A, 34942A, 34945A, 34946A, 34947A, 34950A, 34951A, 34952A, 34959A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0, IviDmm 4.1 (IVI-COM only), IviSwtch 4.0 - the following modules are not supported by the IviSwtch API: 34945A, 34950A, 34951A, 34952A, 34959A
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- Frame: 34980A Modules: 34921A, 34922A, 32923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34934A, 34937A, 34938A, 34939A, 34941A, 34942A, 34945A, 34946A, 34947A, 34950A, 34951A, 34952A, 34959A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34934A 34937A 34938A 34939A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34934A 34937A 34938A 34939A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34937A 34938A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34937A 34938A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34937A 34938A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A