What are you looking for?
3446x Digital Multimeters IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
| Release Date | Version | Version Description |
|---|---|---|
| 2017-07-21 | 1.1.5.0 | Defect fixes. |
| Release Date | Version |
|---|---|
| 2017-07-21 | 1.1.5.0 |
| Version Description |
|---|
| Defect fixes. |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit/64-bit)
IVI class support: IviDriver 1.0, IviDmm 4.1
This instrument driver provides access to the functionality of the Keysight 3446x through a COM server or ANSI C API which also complies with the IVI specifications. This driver works in any development environment which supports COM or C programming including Microsoft Visual C++, Microsoft.NET, Keysight VEE Pro, National Instruments LabView, LabWindows CVI, MATLAB(32 bit only) and others.
How to Download
Run the downloaded installer
How to Install
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- 34460A, 34461A, 34465A, 34470A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1
How to Download
Run the downloaded installer
How to Install
1. Click the Download button.
2. Select the appropriate executable file.
3. Choose Run.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- 34460A, 34461A, 34465A, 34470A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1
How to Download
Run the downloaded installer
How to Install
1. Click the Download button.
2. Select the appropriate executable file.
3. Choose Run.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- 34460A, 34461A, 34465A, 34470A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 4.1
How to Download
1. Click the Download button.
2. Select the appropriate executable file.
3. Choose Run.
How to Install
- Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- 34460A, 34461A, 34465A, 34470A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- 34460A, 34461A