What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7850A Power Sensors Calibration Application
N7850A Power Sensors Calibration Application
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2024-10-29 | E.07.03 | - Fixed the verification kit measurement uncertainty issue in the VSWR test. - Added support for N1914B power meter - Added support for N4690D, N4691D, N4693D and N4694D Electronic Calibration Module - Fixed the stand-alone server upgrade failure when the application could not be upgraded from an older server version. |
| Release Date | Version |
|---|---|
| 2024-10-29 | E.07.03 |
| Version Description |
|---|
| - Fixed the verification kit measurement uncertainty issue in the VSWR test. - Added support for N1914B power meter - Added support for N4690D, N4691D, N4693D and N4694D Electronic Calibration Module - Fixed the stand-alone server upgrade failure when the application could not be upgraded from an older server version. |
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- E9304A,
E9304A Opt H18,
N8481A Opt STD, CFT, 200,
N8482A Opt STD, CFT,
N8485A Opt STD, CFT, 033,
N8487A Opt STD, CFT,
N8481B Opt STD, CFT,
N8481H Opt STD, CFT,
N8482B Opt STD, CFT,
N8482H Opt STD, CFT,
N8486AQ Opt STD, CFT,
N8486AR Opt STD, CFT,
N8488A Opt STD,
8481A,8482A,8485A,8485D,8487A
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- E9304A,
E9304A Opt H18,
N8481A Opt STD, CFT, 200,
N8482A Opt STD, CFT,
N8485A Opt STD, CFT, 033,
N8487A Opt STD, CFT,
N8481B Opt STD, CFT,
N8481H Opt STD, CFT,
N8482B Opt STD, CFT,
N8482H Opt STD, CFT,
N8486AQ Opt STD, CFT,
N8486AR Opt STD, CFT,
N8488A Opt STD,
8481A,8482A,8485A,8485D,8487A
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- E9304A,
E9304A Opt H18,
N8481A Opt STD, CFT, 200,
N8482A Opt STD, CFT,
N8485A Opt STD, CFT, 033,
N8487A Opt STD, CFT,
N8481B Opt STD, CFT,
N8481H Opt STD, CFT,
N8482B Opt STD, CFT,
N8482H Opt STD, CFT,
N8486AQ Opt STD, CFT,
N8486AR Opt STD, CFT,
N8488A Opt STD,
8481A,8482A,8485A,8485D,8487A
SHOW MORE