What are you looking for?
Measurement Manager (AMM)
The Measurement Manager (AMM) is an application data viewer designed to help users perform quick configuration and data acquisition with Keysight´s U2300A Series, U2500A Series, U2600A Series USB Modular Data Acquisition, U2700A Series USB Modular Instruments including U2781A instrument chassis and U2802A thermocouple signal conditioning. Using the AMM, users can perform data acquisition and data logging with the friendly user interface. The Measurement Manager comes bundled with Keysight´s U2300A Series, U2500A Series, U2600A Series, U2700A Series and U2802A products.
General Features of AMM
| DAQ | DAQ | DAQ | DAQ | SMU | Switch Matrix | Function/Arbitrary Generator | Oscilloscope | Digital Multimeter | |
|---|---|---|---|---|---|---|---|---|---|
| Supported Features | U2300A Series | U2500A Series | U2600A Series | U2802A | U2722A | U2751A | U2761A | U2701/2A | U2741A |
| Averaging | X | X | X | X | |||||
| Command Logger ** | X | X | X | X | X | X | X | X | X |
| Self-test | X | X | X | X | X | X | |||
| Self-calibration | X | X | X | X | X | X | X | ||
| Option to save the current instrument configuration to a file | X | X | X | X | X | X | X | X | X |
| Data logging and export feature toCSV, HTML, and text only format files that can be printed | X | X | X | X | X | X | X | ||
| Data viewer to load and review previously logged data | X | X | X | ||||||
| Trigger settings between modules in the instrument chassis with Star Trigger and Master/Slave trigger | X | X | X | X | X | X | X | ||
| Synchronization display and data logging for modules in the instrument chassis | X | X | X |
** Command Logger - Allows capturing of configuration commands that can be easily converted to snippets of VEE, VB, C++, and C# code.
| Release Date | Version | Version Description |
|---|---|---|
| 2013-12-03 | v2.2.4.0 | This version of AMM comes with two types of installer packages: with software prerequisites, or without software prerequisites. The package without the software prerequisites is only recommended for AMM software upgrades. |
| Release Date | Version |
|---|---|
| 2013-12-03 | v2.2.4.0 |
| Version Description |
|---|
| This version of AMM comes with two types of installer packages: with software prerequisites, or without software prerequisites. The package without the software prerequisites is only recommended for AMM software upgrades. |
How to Download
1. Click on the Download button.
2. Download the right installation file:
- Measurement Manager (AMM) v2.2.4.0 Software download – software without pre-requisites
- Measurement Manager (AMM) v2.2.4.0 Software download (with pre-requisites) – software bundle with pre-requisites.
How to Install
Click on the setup file and the installation should begin automatically.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
(This is available on the AMM Product Reference CD that comes with every purchase of U2300A Series, U2500A Series, U2600A Series, U2700A Series products, U2781A instrument chassis, and U2802A thermocouple signal conditioning)
Prior to installing the Measurement Manager (AMM) software, the PC system needs to meet the following minimum requirements.Hardware Requirements
Processor 1.6 GHz Pentium® IV or higher
Hard disk space 1GB
RAM 512 MB or higher recommended
Video Super VGA (800 x 600) 256 colors or moreSoftware Requirements
Keysight IO Libraries Suite 15.0 or higher
Keysight T&M Toolkit Runtime version 2.1
Keysight T&M Toolkit Redistributable Package 2.1 patch
Microsoft® .NET Framework version 2.0Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.
Pentium is a U.S. registered trademark of Intel Corporation.
Supported Instruments
- U2300A Series, U2500A Series, U2600A Series, U2700A Series products, U2781A instrument chassis, and U2802A thermocouple signal conditioning
Related Links
How to Download
Click the Download button. Select the appropriate executable file.
How to Install
See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
See Documentation
Related Links
How to Download
Click the Download button. Select the appropriate executable file.
How to Install
See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
See Documentation
Related Links
How to Download
Click the Download button. Select the appropriate executable file.
How to Install
See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
See Documentation