What are you looking for?
Keysight Medalist i3070 07.10px Software Patches
System Requirements: Keysight Medalist i3070 or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft Windows XP
Software Requirement: Keysight Medalist i3070 07.10p
The 07.10pc software Patch includes some updates in some features in the i3070 software release 07.10p.
The 07.10pd software patch includes the latest enhancements, updates and 07.10pc patch on the i3070 07.10p software, please download this patch and install it over your existing i3070 07.10p software.
This Software Patch may be installed only on MS Windows systems with i3070 07.10p software release. It can be installed on systems with i3070 Test System Software or i3070 Development Software.
The Software Patch must be installed by the administrator login (or a login with administrator privileges).
To download and install the 07.10px Software Patch on Windows systems running the i3070 07.10p software release:
- Click on "Patch" file. Save this file to disk.
- Close all open programs.
- Go to the directory in which the file was saved and Double-click on Keysighti3070_07.10px.exe.
- Follow the Install Shield instructions for installation.
- To validate that the software was installed correctly:
a. On the Start menu, select Programs > Keysight ICT > Korn Shell.
b. In the Korn Shell window, type version and press Enter.
- Delete the Keysighti3070_07.10px.exe.
Windows and MS Windows XP are registered trademarks of Microsoft Corporation
| Release Date | Version | Version Description |
|---|---|---|
| 2008-12-15 | 07.10pd | For the latest enhancements and features on the i3070 07.10 software, please download this patch and install it over your existing i3070 07.10p software. |
| Release Date | Version |
|---|---|
| 2008-12-15 | 07.10pd |
| Version Description |
|---|
| For the latest enhancements and features on the i3070 07.10 software, please download this patch and install it over your existing i3070 07.10p software. |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- i3070
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- i3070