Available Date: July 2010
System Requirements: SJ50 Series 2, SJ50 Series 3 and sj5000
Operating System: Windows® XP Professional
Software Requirements: 4.12.05.02

In our efforts to continually improve your experience, we are releasing the 4.12.05.04 software patch. The Medalist AOI 4.12.05.04 software patch contains a series of changes to the AOI software which improve the performance and stability of your system.

Details of the solutions can be found in the release notes. This is not a complete software installation. Your Medalist AOI system must have 4.12.05.02 software installed prior to installing this patch.

Download Instructions: To download this patch you need to have a valid login account. 

Installation Instructions:

  1. Exit the SJ GUI application.
  2. Backup the current AOInEngine.exe and sjGUI.exe in c:\Program Files\Keysight Technologies\SJ Series folder.
  3. Double-click on setup.exe.
  4. Select “Yes”.
  5. Select “OK”.
  6. Select “Finish” to reboot your PC.

Note: Windows® is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-07-26 4.12.05.04 The Keysight SJ 4.12.05.04 software patch contains changes to the SJ software which add several new features and corrects several issues for test development and test execution.
Release Date Version
2010-07-26 4.12.05.04
Version Description
The Keysight SJ 4.12.05.04 software patch contains changes to the SJ software which add several new features and corrects several issues for test development and test execution.

How to Download

  • See Above

How to Install

  • See Documentation

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Documentation
No previous versions available
SHOW MORE