What are you looking for?
Keysight i7090 Massive Parallel Test System Software Release
Software release 01.34p introduces
- Supports External SMU, DIO, and Switch Instruments
- Supports multiple Ground nodes in test development
- API to highlight Nodes and Components in Board Viewer
- Display Test Limits in dual format: Percentage and Calculated Value
- Enhanced Stability for MOA Measurement Mode
| Release Date | Version | Version Description |
|---|---|---|
| 2025-11-11 | 01.34p | Announcing software release v01.34p for i7090 systems. Supports Windows 10/11. Key features: external SMU/DIO/switch support, multi-ground nodes, Board Viewer API, test limit dual-format & improved MOA stability. |
| Release Date | Version |
|---|---|
| 2025-11-11 | 01.34p |
| Version Description |
|---|
| Announcing software release v01.34p for i7090 systems. Supports Windows 10/11. Key features: external SMU/DIO/switch support, multi-ground nodes, Board Viewer API, test limit dual-format & improved MOA stability. |
How to Download
The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit) Version 22H2
- Windows 10 Enterprise (64-bit) Version 22H2
- Windows 11 Professional (64-bit) Version 23H2
- In addition, ensure that all Windows updates are installed.
Prerequisites
- Processor: Intel Core i7-13700TE
- Memory: Minimum 64GB of RAM
- Disk Space: Minimum 10GB, must be on C: drive
Display Properties
- Minimum screen resolution: 1280 x 1024 pixels
- Color quality: Minimum 16-bit
- Language setting: Must be English (United States)
Language Settings
- English (United States)
Supported Instruments
- Q3000A, Q3001B, Q3002B
How to Download
The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- In addition, ensure that all Windows updates are installed.
Prerequisites
- Processor: Intel Core i7-8700
- Memory: Minimum 8GB of RAM
- Disk Space: Minimum 10GB, must be on C: drive
Display Properties
- Minimum screen resolution: 1280 x 1024 pixels
- Color quality: at least 16-bit
- Language setting: Must be English (United States)
Language Settings
- English (United States)
Supported Instruments
- Q3000A, Q3001B, Q3002B
How to Download
The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- In addition, ensure that all Windows updates are installed.
Prerequisites
- Processor: Intel Core i7-8700
- Memory: Minimum 8GB of RAM
- Disk Space: Minimum 10GB, must be on C: drive
Display Properties
- Minimum screen resolution: 1280 x 1024 pixels
- Color quality: at least 16-bit
- Language setting: Must be English (United States)
Language Settings
- English (United States)
Supported Instruments
- Q3000A, Q3001B, Q3002B
How to Download
The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional (64-bit)
- In addition, ensure that all Windows updates are installed.
Prerequisites
- Processor: Intel Core i7-8700
- Memory: Minimum 8GB of RAM
- Disk Space: Minimum 10GB, must be on C: drive
Display Properties
- Minimum screen resolution: 1280 x 1024 pixels
- Color quality: at least 16-bit
- Language setting: Must be English (United States)
Language Settings
- English (United States)
Supported Instruments
- Q3000A, Q3001B, Q3002B
How to Download
- Please contact local support team to get the software installer
How to Install
- Uninstall the previous version i7090 Software from Control panel
- Copy installer into local drive
- Double click Autorun.exe
- Once installer completed and reboot PC
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (32 bit)
- Windows 10 (64 bit)
Prerequisites
Information Not Avaliable
Supported Instruments
- Q3000A
How to Download
- Please contact local support team to get the software installer
How to Install
- Uninstall the previous version i7090 Software from Control panel
- Copy installer into local drive
- Double click Autorun.exe
- Once installer completed and reboot PC
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 (32 bit)
- Windows 10 (64 bit)
Prerequisites
Information Not Avaliable
Supported Instruments
- Q3000A
How to Download
- Please contact local support team to get the software installer
How to Install
- Uninstall the previous version i7090 Software from Control panel
- Copy installer into local drive
- Double click Autorun.exe
- Once installer completed and reboot PC
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 10 (32 bit)
- Windows 10 (64 bit)
Prerequisites
Information Not Avaliable
Supported Instruments
- Q3000A