What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
X-Series Signal Analyzer Frequency Upgrade Table
Frequency range upgrades require your signal analyzer be sent to the Keysight Service Center. These options include hardware and license key updates.
| N9030A PXA Signal Analyzer Frequency Upgrades | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Current Maximum Frequency | Desired Maximum Frequency | ||||||||
| 8.4 GHz | 13.6 GHz | 26.5 GHz | 44 GHz | 50 GHz | |||||
| Order as: | Order as: | Order as: | Order as: | Order as: | |||||
3.6 GHz | N9030AK-F01 | N9030AK-F02 | N9030AK-F03 | N9030AK-F04 Not compatible with Option BBA | N9030AK-F05 Not compatible with Option BBA | ||||
| 8.4 GHz | N9030AK-F06 | N9030AK-F07 | N9030AK-F08 Not compatible with Option BBA | N9030AK-F09 Not compatible with Option BBA | |||||
| 13.6 GHz | N9030AK-F10 | N9030AK-F11 Not compatible with Option BBA | N9030AK-F12 Not compatible with Option BBA | ||||||
| 26.5 GHz | N9030AK-F13 Not compatible with Option BBA | N9030AK-F14 Not compatible with Option BBA | |||||||
| 43/44 GHz | N9030AK-F15 Not compatible with Option BBA Includes 50 GHz preamp | ||||||||
| N9020A MXA Signal Analyzer Frequency Upgrades | |||||||||
| Current Maximum Frequency | Desired Maximum Frequency | ||||||||
| 8.4 GHz | 13.6 GHz | 26.5 GHz | |||||||
| Order as: | Order as: | Order as: | |||||||
| 3.6 GHz | N9020AK-F01 | N9020AK-F02 | N9020AK-F03 | ||||||
| 8.4 GHz | N9020AK-F06 | N9020AK-F07 | |||||||
| 13.6 GHz | N9020AK-F10 | ||||||||
| N9010A EXA Signal Analyzer Frequency Upgrades | |||||||||
| Current Maximum Frequency | Desired Maximum Frequency | ||||||||
| 7 GHz | 13.6 GHz | 26.5 GHz | 32 GHz | 44 GHz | |||||
| Order as: | Order as: | Order as: | Order as: | Order as: | |||||
| 3.6 GHz | N9010AK-F01 | N9010AK-F02 | N9010AK-F03 | N9010AK-F04 Requires SN ≥MY/SG/US52180000 | N9010AK-F05 Requires SN ≥MY/SG/US52180000 | ||||
| 7 GHz | N9010AK-F06 | N9010AK-F07 | N9010AK-F08 Requires SN ≥MY/SG/US52180000 | N9010AK-F09 Requires SN ≥MY/SG/US52180000 | |||||
| 13.6 GHz | N9010AK-F10 | N9010AK-F11 Requires SN ≥MY/SG/US52180000 | N9010AK-F12 Requires SN ≥MY/SG/US52180000 | ||||||
| 26.5 GHz | N9010AK-F13 Requires SN ≥MY/SG/US52180000 | N9010AK-F14 Requires SN ≥MY/SG/US52180000 | |||||||
| 32 GHz | N9010AK-F15 | ||||||||
| N9038A MXE EMI Receiver Frequency Upgrades | |||||||||
| Current Maximum Frequency | Desired Maximum Frequency | ||||||||
| 8.4 GHz | 26.5 GHz | 44 GHz | |||||||
| Order as: | Order as: | Order as: | |||||||
| 3.6 GHz | N9038AK-F01 Includes 8.4 GHz preamp | N9038AK-F03 Includes 26.5 GHz preamp | N9038AK-F04 Includes 44 GHz preamp | ||||||
| 8.4 GHz | N9038AK-F07 Includes 26.5 GHz preamp | N9038AK-F08 Includes 44 GHz preamp | |||||||
| 26.5 GHz | N9038AK-F13 Includes 44 GHz preamp | ||||||||