Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
IO Libraries support of IEEE 1394 CardBus/PCMCIA Cards
Last change of this page: February 1, 2005.
Windows 98 SE/Me/2000/XP have built-in support for IEEE 1394, enabling us to support several IEEE 1394 CardBus/PCMCIA Cards. To ensure functionality of these cards with Keysight IO software, we have tested specific IEEE 1394 CardBus/PCMCIA cards with recent releases of the E2094 Keysight IO Libraries.
NOTE: IEEE 1394 CardBus/PCMCIA cards are not supported on Windows 95 or NT 4.0.
IEEE 1394 CardBus/PCMCIA Cards with the TI 1394 chipset:
The following cards have been tested and are supported with the J.01.01 (or later) IO Libraries:
- SIIG 1394 FireWire, Model # NN-PCM012 (Note: This card is not compatible with HP OmniBook 4150A laptop computers. This card is compatible with HP OmniBook 4150B laptop computers).
- SIIG 1394 2 Port Cardbus, Model # NN2627, Part # NN-PC2012
- VST Technologies FireWire CardBus Card, Model # FWCBC (Note: VST Technologies has been acquired by SmartDisk Corp. This card is available from SmartDisk and several retailers; it is still labeled as a VST product).
- Evergreen Technologies fireLINE CardBus/PCMCIA Card, Model # 90-FLCB-AAO
We expect other TI-based chipset CardBus/PCMCIA Cards to work, but we cannot support them without official testing and qualification.
IEEE 1394 CardBus/PCMCIA Cards with the NEC 1394 chipset:
The following cards have been tested and are supported with the J.01.02 (or later) IO Libraries:
- OrangeMicro OrangeLink FireWire CardBus PC Card, Model # 70HTL00040
- RATOC Systems IEEE1394 CardBus PC Card, Model # CBFW1/CBFW1U
- Adaptec Fireconnect for Notebooks, Model # 2053200
Note that the NEC-based chipset currently has a smaller buffer size that will impact performance.
Other chipsets (e.g., Sony, VIA Technologies, Philips, Lucent) have not been tested and are not supported.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility