Genesys Advanced Modeling Kit

Note: This capability in Genesys to create custom Verilog-A models is obsolete. Customers who must have this capability can upgrade with full credit towards the Advanced Design System (ADS) Verilog-A Element. See the section below for the recommended Replacement ADS Products.

Genesys Advanced Modeling Kit provides you the ability to develop custom nonlinear device models such as transistors, diodes, Micro-electro-mechanical Systems (MEMs) or electro-optical devices using Verilog-A, the industry’s most accepted analog behavioral modeling language. The Verilog-A models can then be used in the Genesys frequency- or time-domain nonlinear circuit simulators (i.e. Harbec or Cayenne respectively) to design first-to-market circuit or system components.

Create a low-cost competitive advantage

Genesys is a high-performance, low-cost RF analog design platform with the flexibility to add your intellectual property to become a competitive weapon for emerging RF designs. The Advanced Modeling Kit minimizes simulation costs and design risks for your workgroup by incorporating world-class, transportable Verilog-A intellectual property from university researchers, industry partners, and advanced design platforms into a versatile Genesys environment that can be widely deployed at low cost. It provides a Verilog-A compiler to create run-time nonlinear models for DC, harmonic balance, and transient Spice simulations. Verilog-A is an industry standard, transportable analog hardware description language (HDL) that connects you to the worldwide compact modeling community.

Typical applications of Advanced Modeling Kit

  • Custom Verilog-A device model from a preferred foundry partner based on a new process, e.g. GaN or SiC
  • Accurate non-standard power transistor model with self-heating for defense aerospace applications
  • Modeling novel MEMS devices such as RF switches, oscillators or tunable phase shifters
  • Electro-optical components such as laser didoes, TFT transistors and OLEDs
  • Custom analog, PLL, signal integrity function block (such as a DFE decision feedback equalization pre-emphasis unit) from an external vendor
  • any user-defined model, for use with harmonic balance, or Spice

While Keysight provides other EDA platforms such as GoldenGate and Advanced Design System (ADS) for high-performance, design-flow intensive physical design, Genesys remains useful to technologists and smaller workgroups doing active, smaller-scale electrical designs in the wireless and aerospace/defense frequency bands (such as WiMAX™ and Joint Tactical Radio Systems (JTRS)).

Genesys Advanced Modeling Kit

*Advanced Modeling Kit brings custom IP into your Genesys configuration to give your a timely, competitive advantage.*

Genesys Advanced Modeling Kit

*Genesys provides 16 Verilog-A models for use with Harbec and Cayenne. These and other emerging, custom models can be modified and re-compiled using the Advanced Modeling Kit for a fraction of the cost of deploying custom models on other EDA platforms.*

Replacement ADS Products

Return to the Genesys Product Structure & Options Summary.