What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Logic Analyzer Probing Accessories for 90-pin Cable Connectors
Accurate measurements start with reliable probing. Keysight Technologies offers a wide variety of probing accessories to support general-purpose measurement needs. Keysight's probes are easy to connect to your target, are electrically and mechanically unobtrusive, and are the most reliable and accurate probing technologies in the world.
| Logic Analyzer Probing Accessories for 90-pin Cable Connectors | ||||||
|---|---|---|---|---|---|---|
| Probe Type | Application | Supported Signal Types | Target Connection Requirements | Channels | Equivalent Load Capacitance | Product Number |
| Flying Leads | Flexible connection to individual signals | Differential or single-ended clock, Differential or single-ended data | Component leads, traces, pads, vias and other PC board features | 17 | 0.9 pF | E5381B |
| Flying Leads | Flexible connection to individual signals | Differential or single-ended clock, single-ended data | Component leads, traces, pads, vias and other PC board features | 17 | 1.3 pF | E5382B |
| Samtec | Quick connection to many signals in a small footprint | Differential or single-ended clock, single-ended data | 100-pin Samtec connector | 34 | 1.5 pF | E5378A |
| Samtec | Quick connection to many signals in a small footprint | Differential or single-ended clock, Differential or single-ended data | 100-pin Samtec connector | 17 | 1.5 pF | E5379A |
| Mictor | Quick connection to many signals in a small footprint | Single-ended clock, single-ended data | 38-pin Mictor connector | 34 | 3.0 pF | E5380B |
| Soft Touch Connectorless | Quick connection to many signals in a small footprint without a connector designed into the target | Differential or single-ended clock, Differential or single-ended data | Soft touch connectorless footprint | 17 | < 0.7 pF | E5387A |
| Soft Touch Connectorless | Quick connection to many signals in a small footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Soft touch connectorless footprint | 34 | < 0.7 pF | E5390A |
| Half-Size Soft Touch Connectorless | Quick connections to many signals in a small footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Half-size soft touch connectorless footprint | 17 | <0.7 pF | E5398A |
| Low Profile, Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Pro Series soft touch industry standard connectorless footprint | 34 | <0.7 pF | E5402A |
| Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Differential or single-ended clock, Differential or single-ended data | Pro Series soft touch industry standard connectorless footprint | 17 | <0.7 pF | E5405B |
| Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Pro Series soft touch industry standard connectorless footprint | 34 | <0.7 pF | E5406A |
These accessories are compatible with all logic analyzers using 90-pin cable connectors including:
- 16950A
- 16760A
- 16753/54/55/56A
- 16962A
- 16951B
- 16950B