What are you looking for?
Genesys A/Filter Synthesis

Genesys A/Filter Synthesis provides RF engineers and system integrators with convenient access to over 30 active filter topologies needed at lower frequencies for audio & video signal conditioning, such anti-alias filters, baseband and low IF frequencies, and power and gain control loop dynamics.
A/Filter Synthesis designs over 30 different active filter topologies. Included are single-feedback topologies which save components, as well as high-performance state-variable type filters. Genesys also accounts for op-amp non-idealities, such as finite gain, and finite input/output resistances.
![]()
A/Filter complements PLL Synthesis, as well as Equalize Synthesis, which flattens group delay variations.
This powerful synthesis capability is available in the following Genesys bundles:
| Model Number | Product Name |
|---|---|
| W5301B | RF Synthesis Core (Genesys) + Synthesis |
| W5303B | RF Synthesis Core (Genesys) + Synthesis + Circuit |
| W5305B | RF Synthesis Core (Genesys) + Synthesis + Circuit + EM |
| W5307B | RF Synthesis Core (Genesys) + Synthesis + System + Modulated-RF |
| W5308B | RF Synthesis Core (Genesys) + Synthesis + Circuit + System + Modulated-RF |
| W5390B | RF Synthesis Core (Genesys) + Synthesis + Circuit + System + Modulated-RF + EM |
Learn more about RF Synthesis (Genesys).