What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Advanced Design System (ADS) 2021 Update 2.0 Product Release
Highlights
PathWave ADS 2021 Update 2.0 is available now!
New capabilities in PathWave ADS 2021 Update 2.0 include:
Platform
- Unarchive command is improved to skip over any libraries that have problems
- cds.lib file is supported for workspace library definition for improved interoperability with Cadence Virtuoso
Data Display
- Pictures can be inserted to a Data Display page as an image or an expression
- Datalink is upgraded to use python 3.8.5 and contains the pwdatatools package for processing measured and simulated data in any format
- DDS Palette and combo box for listing dataset are re-sizable
- Drag and drop operations can be performed from the Expression Manager
Layout
- Physical connectivity engine now supports instance arrays
- OA Path is supported to improve the ADS interoperable flow
- VIA / Teardrop transition notches in ground planes are automatically removed
- Area pins can be assigned to Padstacks and Vias without pre-existing pins needed
- Layout versus Layout (Circuit Comparison)
- New ODB++ Export for version 8 with nets, components, and stack-up to facilitate sharing minor layout edits with original enterprise PCB layout tool
- ODB++ import bug fixes including better handling of polygons with holes
RFPro EM simulation
- Can simulate impact of thickness bias of dielectrics and conductors
- A 3D metal can now fill a dielectric without needing vias
Circuit Simulation
- New Corana algorithm in Simulated Annealing optimization to find global minimum amongst extremely numerous local minima
Electrothermal
- Cross-plane > in-plane conductivity is now supported (the reverse already was)
- Allow arbitrary reduction of domain bounds
- Annotate entire device’s temperature (I.e., not just transistor fingers) in dataset
High Speed Digital - SerDes
- ADS COM calculation supports COM Version 2.93, and Batch Simulation
- Smart eye probe supports eye mask measurement
- Improved S-Parameter Checker usability including easier port set up, NEXT, and FEXT measurements
- ADS FlexDCA probe supports differential signal from single-ended eye probe for FlexDCA compliance test measurements
- Improved multi-lane Channel Sim Batch Simulation with an example
- Eye probe/Diff_Eye Probe component can now recognize PAM4_PRBS component in the name of ‘source list’ for Transient Simulation
High Speed Digital - DDR/Memory
- SIPro - New DDR analysis type (Beta Feature) – significantly speeds up simulation by 2 to 4x
- New Memory Interface AMI Model for DDR5 and LPDDR5 AMI model generation in ADS
- Memory Designer now supports new DRAM type, GDDR6 solution
- Supports integrated IBIS-ISS (Interconnect SPICE Subcircuit) model in DDR Controller/Memory components
- Improved IBIS model editor grouping, that now allows you to add and remove signals from model group in DDR Controller/Memory
- Supports multi-threading in Memory Probe for speeding up measurements
- Facilitates easy access to the S-Parameter TDR Front Panel in DDR PCB
- Improved package model setup for touchstone file with header information, by automatic IBIS pin assignment
- Improved DIMM connector setup for touchstone file with header information, by automatic signal property assignment
- Memory Designer now supports custom mask entry in Memory Probe
- Improved usability for Design Exploration, no need to use "Set" button to set the limits from the Memory probe dialog box
Power Integrity
- PIPro AC now supports parallel simulations and PathWave Design Cloud Sim Service for high performance computing
Power Electronics
- Power Electronics Model Builder tool enhancements
- Surface Current Density visualization on inner layers in PEPro