DDR3 DDR3 (double data rate 3rd generation) Compliance Test Bench can help you solve the problem of simulation-measurement correlation in ADS. | Operating System: Windows 7 DDR3 Prerequisites:
- The ADS 2015.01 DDR3 Compliance Test Bench needs to be downloaded and installed with ADS 2015.01.
- Licenses for ADS Core and the ADS Transient Convolution Element or a bundle (such as the W2210BP/BT) that contains these two are required.
- W2350EP/ET DDR3 Compliance Test Bench license is required.
- Additionally, the following oscilloscope software must be downloaded and licensed separately. However, no actual oscilloscope is required: the software runs on an ordinary Windows PC in offline/remote mode:
- N8900A-001 Infiniium Offline, Transportable License
- N8900A-002 DSA Package (EZJIT Plus and SDA), Transportable License
- U7231B-1TP DDR3 and LPDDR3 Compliance Software, Transportable License
| Follow the steps below to install and start using the DDR3 Compliance Test Bench.
- Review the Operating System / Prerequisites section.
- Launch ADS 2015.01 and open a Schematic view.
Note: The DDR3 Advanced Compliance Test Bench is available under the DesignGuide menu. - Download the Infiniium Offline Oscilloscope Analysis Software from the Keysight website and follow the on-screen installation instructions.
Note: Close all the applications on your PC before installing the software. - Restart your PC to complete the installation.
- Download the DDR3 Compliance Test Application Software from the Keysight website and follow the on-screen installation instructions.
- Restart your PC after completing the installation.
| DDR3 Compliance Test Bench (requires Knowledge Center login) |
DDR4 DDR4 (double data rate 4th generation) Compliance Test Bench can help you solve the problem of simulation-measurement correlation in ADS. | Operating System: Windows 7 DDR4 Prerequisites:
- The ADS 2015.01 DDR4 Compliance Test Bench needs to be downloaded and installed with ADS 2015.01.
- Licenses for ADS Core and the ADS Transient Convolution Element or a bundle (such as the W2210BP/BT) that contains these two are required.
- W2351EP/ET DDR4 Compliance Test Bench license is required.
- Additionally, the following oscilloscope software must be downloaded and licensed separately. However, no actual oscilloscope is required: the software runs on an ordinary Windows PC in offline/remote mode:
- N8900A-001 Infiniium Offline, Transportable License
- N8900A-002 DSA Package (EZJIT Plus and SDA), Transportable License
- N6462A-1TP DDR4 Compliance Software, Transportable License
| Follow the steps below to install and start using the DDR4 Compliance Test Bench.
- Review the Operating System / Prerequisites section.
- Launch ADS 2015.01 and open a Schematic view.
Note: The DDR4 Advanced Compliance Test Bench is available under the DesignGuide menu. - Download the Infiniium Offline Oscilloscope Analysis Software from the Keysight website and follow the on-screen installation instructions.
Note: Close all the applications on your PC before installing the software. - Restart your PC to complete the installation.
- Download the DDR4 Compliance Test Application Software from the Keysight website and follow the on-screen installation instructions.
- Restart your PC after completing the installation
| DDR4 Compliance Test Bench (requires Knowledge Center login) |
PCI Express PCIe (Peripheral Component Interconnect Express) Compliance Test Bench can help you solve the problem of simulation-measurement correlation in ADS. | Operating System: Windows 7 (64-bit) PCI Express Prerequisites:
- The ADS 2015.01 PCIe Compliance Test Bench needs to be downloaded and installed with ADS 2015.01.
- Licenses for ADS Core and the ADS Transient Convolution Element or a bundle (such as the W2210BP/BT) that contains these two are required.
- W2352EP/ET PCIe Compliance Test Bench license is required.
- Additionally, the following oscilloscope software must be downloaded and licensed separately. However, no actual oscilloscope is required: the software runs on an ordinary Windows PC in offline/remote mode:
- N8900A-001 Infiniium Offline, Transportable License
- N8900A-002 DSA Package (EZJIT Plus and SDA), Transportable License
- N5393D-1TP PCI Express ® Compliance Software, Transportable License
| Follow the steps below to install and start using the PCI Express Compliance Test Bench.
- Review the Operating System / Prerequisites section.
- Download the Infiniium Offline Oscilloscope Analysis Software from the Keysight website and follow the on-screen installation instructions.
Note: Close all the applications on your PC before installing the software. - Restart your PC to complete the installation.
- Download the PCIe Compliance Test Application Software from the Keysight website and follow the on-screen installation instructions.
- Restart your PC after completing the installation.
- Download the debian file PCIe3CTB.deb.
- In ADS, add PCIe3CTB.deb.
- Restart ADS and open a Schematic view. The PCI Express Compliance Test Bench will be listed under the DesignGuide menu.
| PCIe Compliance Test Bench (PDF file) |
USB USB (Universal Serial Bus) Compliance Test Bench can help you solve the problem of simulation-measurement correlation in ADS. | Operating System: Windows 7 (64-bit) USB Prerequisites:
- The ADS 2015.01 USB Compliance Test Bench needs to be downloaded and installed with Advanced Design System 2015.01.
- Licenses for W2200 ADS Core and the W2302 ADS Transient Convolution Element or a bundle (such as the W2210BP/BT) that contains these two are required.
- W2353EP/ET USB Compliance Test Bench license is required.
- Additionally, the following oscilloscope software must be downloaded and licensed separately. However, no actual oscilloscope is required: the software runs on an ordinary Windows PC in offline/remote mode:
- N8900A-001 Infiniium Offline, Transportable License
- N8900A-002 DSA Package (EZJIT Plus and SDA), Transportable License
- U7243B-1TP USB Compliance Software, Transportable Perpetual License
| Follow the steps below to install and start using the USB 3.1 Compliance Test Bench.
- Review the Operating System / Prerequisites section.
- Download the Infiniium Offline Oscilloscope Analysis Software from the Keysight website and follow the on-screen installation instructions.
Note: Close all the applications on your PC before installing the software. - Restart your PC to complete the installation.
- Download the USB 3.1 Compliance Test Application Software from the Keysight website and follow the on-screen installation instructions.
- Restart your PC after completing the installation.
- Download the debian file USB3p1CTB.deb.
- In ADS, add USB3p1CTB.deb.
- Restart ADS and open a Schematic view. The USB Compliance Test Bench will be listed under the DesignGuide menu.
| USB 3.1 Compliance Test Bench (PDF file) |